(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]·A 2-spoke handwheel. ·Handle materials include steel, aluminum, and stainless steel.
Part Number |
---|
AHTNA200-SC11 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Handle, Outer Dia. D (Ø) | Handle, Material | Inner Dia. Shaft Bore Shape | Handle Bore | Handle Type | Handwheel Surface Treatment | Grip Material | Handle Surface Treatment | Handle Thickness (mm) | Mounting Section, Outer Dia. (Ø) | Round Hole Dia. (Ø) | Square Hole Size (mm) | Tap |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,371,946 VND | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 200 | [Aluminum] AC4B | Square Hole | With Handle | Stationary Handle | Shot Blasted + Buffing | A2024 | Shot Blasting | 50 | 50 | - | 11 | None |
Loading...Tải…
Handwheel Type | 2-Spoke |
---|
Please check the type/dimensions/specifications of the part AHTNA200-SC11 in the Handwheels/Two Spoked/Stainless Steel series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AHTNA200-SC11 trong chuỗi Handwheels/Two Spoked/Stainless Steel.
Part Number |
---|
AHTN100-HC12 |
AHTN100-HC13 |
AHTN100-HC14 |
AHTNA200-SC12 |
AHTNA200-SC13 |
AHTNA200-SC14 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Handle, Outer Dia. D (Ø) | Handle, Material | Inner Dia. Shaft Bore Shape | Handle Bore | Handle Type | Handwheel Surface Treatment | Grip Material | Handle Surface Treatment | Handle Thickness (mm) | Mounting Section, Outer Dia. (Ø) | Round Hole Dia. (Ø) | Square Hole Size (mm) | Tap |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
883,302 VND | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 100 | [Steel] FC200 | Round Hole | With Handle | Stationary Handle | Chrome Plating | SS400 | Chrome Plating | 27 | 25 | 12 | - | Provided (2 Places) | |
883,302 VND | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 100 | [Steel] FC200 | Round Hole | With Handle | Stationary Handle | Chrome Plating | SS400 | Chrome Plating | 27 | 25 | 13 | - | Provided (2 Places) | |
883,302 VND | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 100 | [Steel] FC200 | Round Hole | With Handle | Stationary Handle | Chrome Plating | SS400 | Chrome Plating | 27 | 25 | 14 | - | Provided (2 Places) | |
2,371,946 VND | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 200 | [Aluminum] AC4B | Square Hole | With Handle | Stationary Handle | Shot Blasted + Buffing | A2024 | Shot Blasting | 50 | 50 | - | 12 | None | |
2,371,946 VND | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 200 | [Aluminum] AC4B | Square Hole | With Handle | Stationary Handle | Shot Blasted + Buffing | A2024 | Shot Blasting | 50 | 50 | - | 13 | None | |
2,371,946 VND | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 200 | [Aluminum] AC4B | Square Hole | With Handle | Stationary Handle | Shot Blasted + Buffing | A2024 | Shot Blasting | 50 | 50 | - | 14 | None |