(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Handwheels/Two Spoked/Stainless Steel (Part Number)

Handwheels/Two Spoked/Stainless Steel

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Handwheels/Two Spoked/Stainless Steel
  • Handwheels/Two Spoked/Stainless Steel
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      384,724VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • AHTNA and AHTNAK are No Hole Type, but they include a through hole of approx. ⌀6 mm for manufacturing purposes.

Product Description

[Features]·A 2-spoke handwheel. ·Handle materials include steel, aluminum, and stainless steel.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
AHTNAK200-HC17
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSHandle, Outer Dia. D
(Ø)
Handle, Material Inner Dia. Shaft Bore Shape Handle Bore Handle Type Handwheel Surface Treatment Grip Material Handle Surface Treatment Handle Thickness
(mm)
Mounting Section, Outer Dia.
(Ø)
Round Hole Dia.
(Ø)
Square Hole Size
(mm)
Tap

2,371,946 VND

1 Piece(s) Available 8 Day(s) or more 10200[Aluminum] AC4BRound HoleWith HandleRevolving HandleShot Blasted + BuffingA2024Shot Blasting505017-Provided (2 Places)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Handwheel Type 2-Spoke

Please check the type/dimensions/specifications of the part AHTNAK200-HC17 in the Handwheels/Two Spoked/Stainless Steel series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AHTNAK200-HC17 trong chuỗi Handwheels/Two Spoked/Stainless Steel.

Products like this...

Part Number
AHTN100-HC12
AHTN100-HC13
AHTN100-HC14
AHTNAK200-HC18
AHTNAK200-HC19
AHTNAK200-HC20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSHandle, Outer Dia. D
(Ø)
Handle, Material Inner Dia. Shaft Bore Shape Handle Bore Handle Type Handwheel Surface Treatment Grip Material Handle Surface Treatment Handle Thickness
(mm)
Mounting Section, Outer Dia.
(Ø)
Round Hole Dia.
(Ø)
Square Hole Size
(mm)
Tap

883,302 VND

1 Piece(s)Available 8 Day(s) or more 10100[Steel] FC200Round HoleWith HandleStationary HandleChrome PlatingSS400Chrome Plating272512-Provided (2 Places)

883,302 VND

1 Piece(s)Available 8 Day(s) or more 10100[Steel] FC200Round HoleWith HandleStationary HandleChrome PlatingSS400Chrome Plating272513-Provided (2 Places)

883,302 VND

1 Piece(s)Available 8 Day(s) or more 10100[Steel] FC200Round HoleWith HandleStationary HandleChrome PlatingSS400Chrome Plating272514-Provided (2 Places)

2,371,946 VND

1 Piece(s)Available 8 Day(s) or more 10200[Aluminum] AC4BRound HoleWith HandleRevolving HandleShot Blasted + BuffingA2024Shot Blasting505018-Provided (2 Places)

2,371,946 VND

1 Piece(s)Available 8 Day(s) or more 10200[Aluminum] AC4BRound HoleWith HandleRevolving HandleShot Blasted + BuffingA2024Shot Blasting505019-Provided (2 Places)

2,371,946 VND

1 Piece(s)Available 8 Day(s) or more 10200[Aluminum] AC4BRound HoleWith HandleRevolving HandleShot Blasted + BuffingA2024Shot Blasting505020-Provided (2 Places)

MISUMI Unit Example related to this product