(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Handwheels/Two Spoked/Stainless Steel (Part Number)

Handwheels/Two Spoked/Stainless Steel

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Handwheels/Two Spoked/Stainless Steel
  • Handwheels/Two Spoked/Stainless Steel
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      384,724VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • AHTNA and AHTNAK are No Hole Type, but they include a through hole of approx. ⌀6 mm for manufacturing purposes.

Product Description

[Features]·A 2-spoke handwheel. ·Handle materials include steel, aluminum, and stainless steel.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
AHTN200-SC16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSHandle, Outer Dia. D
(Ø)
Handle, Material Inner Dia. Shaft Bore Shape Handle Bore Handle Type Handwheel Surface Treatment Grip Material Handle Surface Treatment Handle Thickness
(mm)
Mounting Section, Outer Dia.
(Ø)
Round Hole Dia.
(Ø)
Square Hole Size
(mm)
Tap

1,251,136 VND

1 Piece(s) Available 8 Day(s) or more 10200[Steel] FC200Square HoleWith HandleStationary HandleChrome PlatingSS400Chrome Plating5050-16None

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Handwheel Type 2-Spoke

Please check the type/dimensions/specifications of the part AHTN200-SC16 in the Handwheels/Two Spoked/Stainless Steel series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AHTN200-SC16 trong chuỗi Handwheels/Two Spoked/Stainless Steel.

Products like this...

Part Number
AHTN100-HC12
AHTN100-HC13
AHTN100-HC14
AHTN200-SC17
AHTN200-SC18
AHTN200-SC19
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSHandle, Outer Dia. D
(Ø)
Handle, Material Inner Dia. Shaft Bore Shape Handle Bore Handle Type Handwheel Surface Treatment Grip Material Handle Surface Treatment Handle Thickness
(mm)
Mounting Section, Outer Dia.
(Ø)
Round Hole Dia.
(Ø)
Square Hole Size
(mm)
Tap

883,302 VND

1 Piece(s)Available 8 Day(s) or more 10100[Steel] FC200Round HoleWith HandleStationary HandleChrome PlatingSS400Chrome Plating272512-Provided (2 Places)

883,302 VND

1 Piece(s)Available 8 Day(s) or more 10100[Steel] FC200Round HoleWith HandleStationary HandleChrome PlatingSS400Chrome Plating272513-Provided (2 Places)

883,302 VND

1 Piece(s)Available 8 Day(s) or more 10100[Steel] FC200Round HoleWith HandleStationary HandleChrome PlatingSS400Chrome Plating272514-Provided (2 Places)

1,658,798 VND

1 Piece(s)Available 8 Day(s) or more 10200[Steel] FC200Square HoleWith HandleStationary HandleChrome PlatingSS400Chrome Plating5050-17None

1,251,136 VND

1 Piece(s)Available 8 Day(s) or more 10200[Steel] FC200Square HoleWith HandleStationary HandleChrome PlatingSS400Chrome Plating5050-18None

1,658,798 VND

1 Piece(s)Available 8 Day(s) or more 10200[Steel] FC200Square HoleWith HandleStationary HandleChrome PlatingSS400Chrome Plating5050-19None

MISUMI Unit Example related to this product