(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Handwheels/Five Spoked (Part Number)

Handwheels/Five Spoked

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Handwheels/Five Spoked
  • Handwheels/Five Spoked
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      210,816VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • AHLNAK and AHLNA are No Hole Type, but they include a through hole of approx. ⌀6 mm for manufacturing purposes.

Product Description

[Features]·An offset handwheel. ·Handle materials include steel and aluminum.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
AHLNK125-SC10
AHLNK125-SC11
AHLNK125-SC12
AHLNK125-SC13
AHLNK125-SC14
AHLNKW125
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSHandle, Outer Dia. D
(Ø)
Handle, Material Inner Dia. Shaft Bore Shape Handle Bore Handle Type Handwheel Surface Treatment Grip Material Handle Surface Treatment Handle Thickness
(mm)
Mounting Section, Outer Dia.
(Ø)
Round Hole Dia.
(Ø)
Square Hole Size
(mm)
Tap

1,134,154 VND

1 Piece(s) Available 8 Day(s) or more 10125[Steel] FC200Square HoleWith HandleRevolving HandleChrome PlatingSS400Chrome Plating4033-10None

1,134,154 VND

1 Piece(s) Available 8 Day(s) or more 10125[Steel] FC200Square HoleWith HandleRevolving HandleChrome PlatingSS400Chrome Plating4033-11None

1,134,154 VND

1 Piece(s) Available 8 Day(s) or more 10125[Steel] FC200Square HoleWith HandleRevolving HandleChrome PlatingSS400Chrome Plating4033-12None

1,134,154 VND

1 Piece(s) Available 8 Day(s) or more 10125[Steel] FC200Square HoleWith HandleRevolving HandleChrome PlatingSS400Chrome Plating4033-13None

1,134,154 VND

1 Piece(s) Available 8 Day(s) or more 10125[Steel] FC200Square HoleWith HandleRevolving HandleChrome PlatingSS400Chrome Plating4033-14None

1,100,582 VND

1 Piece(s) Available 4 Day(s) or more 10125[Steel] FC200Square HoleWith HandleRevolving HandleChrome PlatingSS400Chrome Plating4033--None

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Handwheel Type 5-Spoke

MISUMI Unit Example related to this product