(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]·An offset handwheel. ·Handle materials include steel and aluminum.
Part Number |
---|
AHLNAK200-SC10 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Handle, Outer Dia. D (Ø) | Handle, Material | Inner Dia. Shaft Bore Shape | Handle Bore | Handle Type | Handwheel Surface Treatment | Grip Material | Handle Surface Treatment | Handle Thickness (mm) | Mounting Section, Outer Dia. (Ø) | Round Hole Dia. (Ø) | Square Hole Size (mm) | Tap |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,569,417 VND | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 200 | [Aluminum] AC4B | Square Hole | With Handle | Revolving Handle | Shot Blasting | A2024 | Shot Blasting | 59.5 | 43 | - | 10 | None |
Loading...Tải…
Handwheel Type | 5-Spoke |
---|
Please check the type/dimensions/specifications of the part AHLNAK200-SC10 in the Handwheels/Five Spoked series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AHLNAK200-SC10 trong chuỗi Handwheels/Five Spoked.
Part Number |
---|
AHLN-R160 |
AHLN-R200 |
AHLN-R80 |
AHLNAK200-SC11 |
AHLNAK200-SC12 |
AHLNAK200-SC13 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Handle, Outer Dia. D (Ø) | Handle, Material | Inner Dia. Shaft Bore Shape | Handle Bore | Handle Type | Handwheel Surface Treatment | Grip Material | Handle Surface Treatment | Handle Thickness (mm) | Mounting Section, Outer Dia. (Ø) | Round Hole Dia. (Ø) | Square Hole Size (mm) | Tap |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
541,950 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 160 | [Steel] FC200 | - | Without Handle | - | Chrome Plating | - | - | 46 | 37 | - | - | - | |
794,889 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 200 | [Steel] FC200 | - | Without Handle | - | Chrome Plating | - | - | 59.5 | 43 | - | - | - | |
210,816 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 80 | [Steel] FC200 | - | Without Handle | - | Chrome Plating | - | - | 36 | 24 | - | - | - | |
2,569,417 VND | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 200 | [Aluminum] AC4B | Square Hole | With Handle | Revolving Handle | Shot Blasting | A2024 | Shot Blasting | 59.5 | 43 | - | 11 | None | |
2,569,417 VND | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 200 | [Aluminum] AC4B | Square Hole | With Handle | Revolving Handle | Shot Blasting | A2024 | Shot Blasting | 59.5 | 43 | - | 12 | None | |
2,569,417 VND | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 200 | [Aluminum] AC4B | Square Hole | With Handle | Revolving Handle | Shot Blasting | A2024 | Shot Blasting | 59.5 | 43 | - | 13 | None |