(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Handwheels/Five Spoked (Part Number)

Handwheels/Five Spoked

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Handwheels/Five Spoked
  • Handwheels/Five Spoked
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      210,816VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • AHLNAK and AHLNA are No Hole Type, but they include a through hole of approx. ⌀6 mm for manufacturing purposes.

Product Description

[Features]·An offset handwheel. ·Handle materials include steel and aluminum.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
AHLNK200-SC10
AHLNK200-SC11
AHLNK200-SC12
AHLNK200-SC13
AHLNK200-SC14
AHLNK200-SC15
AHLNK200-SC16
AHLNK200-SC17
AHLNK200-SC18
AHLNK200-SC19
AHLNK200-SC20
AHLNKW200
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSHandle, Outer Dia. D
(Ø)
Handle, Material Inner Dia. Shaft Bore Shape Handle Bore Handle Type Handwheel Surface Treatment Grip Material Handle Surface Treatment Handle Thickness
(mm)
Mounting Section, Outer Dia.
(Ø)
Round Hole Dia.
(Ø)
Square Hole Size
(mm)
Tap

1,498,861 VND

1 Piece(s) Available 8 Day(s) or more 10200[Steel] FC200Square HoleWith HandleRevolving HandleChrome PlatingSS400Chrome Plating59.543-10None

1,498,861 VND

1 Piece(s) Available 8 Day(s) or more 10200[Steel] FC200Square HoleWith HandleRevolving HandleChrome PlatingSS400Chrome Plating59.543-11None

1,498,861 VND

1 Piece(s) Available 8 Day(s) or more 10200[Steel] FC200Square HoleWith HandleRevolving HandleChrome PlatingSS400Chrome Plating59.543-12None

1,498,861 VND

1 Piece(s) Available 8 Day(s) or more 10200[Steel] FC200Square HoleWith HandleRevolving HandleChrome PlatingSS400Chrome Plating59.543-13None

1,498,861 VND

1 Piece(s) Available 8 Day(s) or more 10200[Steel] FC200Square HoleWith HandleRevolving HandleChrome PlatingSS400Chrome Plating59.543-14None

1,498,861 VND

1 Piece(s) Available 8 Day(s) or more 10200[Steel] FC200Square HoleWith HandleRevolving HandleChrome PlatingSS400Chrome Plating59.543-15None

1,498,861 VND

1 Piece(s) Available 8 Day(s) or more 10200[Steel] FC200Square HoleWith HandleRevolving HandleChrome PlatingSS400Chrome Plating59.543-16None

1,498,861 VND

1 Piece(s) Available 8 Day(s) or more 10200[Steel] FC200Square HoleWith HandleRevolving HandleChrome PlatingSS400Chrome Plating59.543-17None

1,498,861 VND

1 Piece(s) Available 8 Day(s) or more 10200[Steel] FC200Square HoleWith HandleRevolving HandleChrome PlatingSS400Chrome Plating59.543-18None

1,498,861 VND

1 Piece(s) Available 8 Day(s) or more 10200[Steel] FC200Square HoleWith HandleRevolving HandleChrome PlatingSS400Chrome Plating59.543-19None

1,498,861 VND

1 Piece(s) Available 8 Day(s) or more 10200[Steel] FC200Square HoleWith HandleRevolving HandleChrome PlatingSS400Chrome Plating59.543-20None

1,465,289 VND

1 Piece(s) Available 4 Day(s) or more 10200[Steel] FC200Square HoleWith HandleRevolving HandleChrome PlatingSS400Chrome Plating59.543--None

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Handwheel Type 5-Spoke

MISUMI Unit Example related to this product