(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Handwheels/Five Spoked (Part Number)

Handwheels/Five Spoked

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Handwheels/Five Spoked
  • Handwheels/Five Spoked
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      210,816VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • AHLNAK and AHLNA are No Hole Type, but they include a through hole of approx. ⌀6 mm for manufacturing purposes.

Product Description

[Features]·An offset handwheel. ·Handle materials include steel and aluminum.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
AHLNK200-KC16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSHandle, Outer Dia. D
(Ø)
Handle, Material Inner Dia. Shaft Bore Shape Handle Bore Handle Type Handwheel Surface Treatment Grip Material Handle Surface Treatment Handle Thickness
(mm)
Mounting Section, Outer Dia.
(Ø)
Round Hole Dia.
(Ø)
Square Hole Size
(mm)
Tap

1,481,971 VND

1 Piece(s) Available 8 Day(s) or more 10200[Steel] FC200Hole + KeywayWith HandleRevolving HandleChrome PlatingSS400Chrome Plating59.54316-Provided (1 Place)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Handwheel Type 5-Spoke

Please check the type/dimensions/specifications of the part AHLNK200-KC16 in the Handwheels/Five Spoked series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AHLNK200-KC16 trong chuỗi Handwheels/Five Spoked.

Products like this...

Part Number
AHLN-R160
AHLN-R200
AHLN-R80
AHLNK200-KC17
AHLNK200-KC18
AHLNK200-SC10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSHandle, Outer Dia. D
(Ø)
Handle, Material Inner Dia. Shaft Bore Shape Handle Bore Handle Type Handwheel Surface Treatment Grip Material Handle Surface Treatment Handle Thickness
(mm)
Mounting Section, Outer Dia.
(Ø)
Round Hole Dia.
(Ø)
Square Hole Size
(mm)
Tap

541,950 VND

1 Piece(s)Available 4 Day(s) or more 10160[Steel] FC200-Without Handle-Chrome Plating--4637---

794,889 VND

1 Piece(s)Available 4 Day(s) or more 10200[Steel] FC200-Without Handle-Chrome Plating--59.543---

210,816 VND

1 Piece(s)Available 4 Day(s) or more 1080[Steel] FC200-Without Handle-Chrome Plating--3624---

1,481,971 VND

1 Piece(s)Available 8 Day(s) or more 10200[Steel] FC200Hole + KeywayWith HandleRevolving HandleChrome PlatingSS400Chrome Plating59.54317-Provided (1 Place)

1,481,971 VND

1 Piece(s)Available 8 Day(s) or more 10200[Steel] FC200Hole + KeywayWith HandleRevolving HandleChrome PlatingSS400Chrome Plating59.54318-Provided (1 Place)

1,498,861 VND

1 Piece(s)Available 8 Day(s) or more 10200[Steel] FC200Square HoleWith HandleRevolving HandleChrome PlatingSS400Chrome Plating59.543-10None

MISUMI Unit Example related to this product