(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Handwheels/Five Spoked (Part Number)

Handwheels/Five Spoked

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Handwheels/Five Spoked
  • Handwheels/Five Spoked
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      210,816VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • AHLNAK and AHLNA are No Hole Type, but they include a through hole of approx. ⌀6 mm for manufacturing purposes.

Product Description

[Features]·An offset handwheel. ·Handle materials include steel and aluminum.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
AHLNK160-HC14
AHLNK160-HC15
AHLNK160-HC16
AHLNK160-HC17
AHLNK160-HC18
AHLNK160-HC19
AHLNK160-HC20
AHLNKM160-16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSHandle, Outer Dia. D
(Ø)
Handle, Material Inner Dia. Shaft Bore Shape Handle Bore Handle Type Handwheel Surface Treatment Grip Material Handle Surface Treatment Handle Thickness
(mm)
Mounting Section, Outer Dia.
(Ø)
Round Hole Dia.
(Ø)
Square Hole Size
(mm)
Tap

1,221,108 VND

1 Piece(s) Available 8 Day(s) or more 10160[Steel] FC200Round HoleWith HandleRevolving HandleChrome PlatingSS400Chrome Plating463714-Provided (2 Places)

1,221,108 VND

1 Piece(s) Available 8 Day(s) or more 10160[Steel] FC200Round HoleWith HandleRevolving HandleChrome PlatingSS400Chrome Plating463715-Provided (2 Places)

1,221,108 VND

1 Piece(s) Available 8 Day(s) or more 10160[Steel] FC200Round HoleWith HandleRevolving HandleChrome PlatingSS400Chrome Plating463716-Provided (2 Places)

1,221,108 VND

1 Piece(s) Available 8 Day(s) or more 10160[Steel] FC200Round HoleWith HandleRevolving HandleChrome PlatingSS400Chrome Plating463717-Provided (2 Places)

1,221,108 VND

1 Piece(s) Available 8 Day(s) or more 10160[Steel] FC200Round HoleWith HandleRevolving HandleChrome PlatingSS400Chrome Plating463718-Provided (2 Places)

1,221,108 VND

1 Piece(s) Available 8 Day(s) or more 10160[Steel] FC200Round HoleWith HandleRevolving HandleChrome PlatingSS400Chrome Plating463719-Provided (2 Places)

1,221,108 VND

1 Piece(s) Available 8 Day(s) or more 10160[Steel] FC200Round HoleWith HandleRevolving HandleChrome PlatingSS400Chrome Plating463720-Provided (2 Places)

1,170,855 VND

1 Piece(s) Available 4 Day(s) or more 10160[Steel] FC200Round HoleWith HandleRevolving HandleChrome PlatingSS400Chrome Plating4637--Provided (2 Places)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Handwheel Type 5-Spoke

MISUMI Unit Example related to this product