(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]·An offset handwheel. ·Handle materials include steel and aluminum.
Part Number |
---|
AHLNK200-SC10 |
AHLNK200-SC11 |
AHLNK200-SC12 |
AHLNK200-SC13 |
AHLNK200-SC14 |
AHLNK200-SC15 |
AHLNK200-SC16 |
AHLNK200-SC17 |
AHLNK200-SC18 |
AHLNK200-SC19 |
AHLNK200-SC20 |
AHLNKW200 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Handle, Outer Dia. D (Ø) | Handle, Material | Inner Dia. Shaft Bore Shape | Handle Bore | Handle Type | Handwheel Surface Treatment | Grip Material | Handle Surface Treatment | Handle Thickness (mm) | Mounting Section, Outer Dia. (Ø) | Round Hole Dia. (Ø) | Square Hole Size (mm) | Tap |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,498,861 VND | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 200 | [Steel] FC200 | Square Hole | With Handle | Revolving Handle | Chrome Plating | SS400 | Chrome Plating | 59.5 | 43 | - | 10 | None | |
1,498,861 VND | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 200 | [Steel] FC200 | Square Hole | With Handle | Revolving Handle | Chrome Plating | SS400 | Chrome Plating | 59.5 | 43 | - | 11 | None | |
1,498,861 VND | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 200 | [Steel] FC200 | Square Hole | With Handle | Revolving Handle | Chrome Plating | SS400 | Chrome Plating | 59.5 | 43 | - | 12 | None | |
1,498,861 VND | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 200 | [Steel] FC200 | Square Hole | With Handle | Revolving Handle | Chrome Plating | SS400 | Chrome Plating | 59.5 | 43 | - | 13 | None | |
1,498,861 VND | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 200 | [Steel] FC200 | Square Hole | With Handle | Revolving Handle | Chrome Plating | SS400 | Chrome Plating | 59.5 | 43 | - | 14 | None | |
1,498,861 VND | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 200 | [Steel] FC200 | Square Hole | With Handle | Revolving Handle | Chrome Plating | SS400 | Chrome Plating | 59.5 | 43 | - | 15 | None | |
1,498,861 VND | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 200 | [Steel] FC200 | Square Hole | With Handle | Revolving Handle | Chrome Plating | SS400 | Chrome Plating | 59.5 | 43 | - | 16 | None | |
1,498,861 VND | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 200 | [Steel] FC200 | Square Hole | With Handle | Revolving Handle | Chrome Plating | SS400 | Chrome Plating | 59.5 | 43 | - | 17 | None | |
1,498,861 VND | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 200 | [Steel] FC200 | Square Hole | With Handle | Revolving Handle | Chrome Plating | SS400 | Chrome Plating | 59.5 | 43 | - | 18 | None | |
1,498,861 VND | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 200 | [Steel] FC200 | Square Hole | With Handle | Revolving Handle | Chrome Plating | SS400 | Chrome Plating | 59.5 | 43 | - | 19 | None | |
1,498,861 VND | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 200 | [Steel] FC200 | Square Hole | With Handle | Revolving Handle | Chrome Plating | SS400 | Chrome Plating | 59.5 | 43 | - | 20 | None | |
1,465,289 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 200 | [Steel] FC200 | Square Hole | With Handle | Revolving Handle | Chrome Plating | SS400 | Chrome Plating | 59.5 | 43 | - | - | None |
Loading...Tải…
Handwheel Type | 5-Spoke |