(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]·An offset handwheel. ·Handle materials include steel and aluminum.
Part Number |
---|
AHLNK200-HC16 |
AHLNK200-HC17 |
AHLNK200-HC18 |
AHLNK200-HC19 |
AHLNK200-HC20 |
AHLNK200-HC21 |
AHLNK200-HC22 |
AHLNK200-HC23 |
AHLNKM200-16 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Handle, Outer Dia. D (Ø) | Handle, Material | Inner Dia. Shaft Bore Shape | Handle Bore | Handle Type | Handwheel Surface Treatment | Grip Material | Handle Surface Treatment | Handle Thickness (mm) | Mounting Section, Outer Dia. (Ø) | Round Hole Dia. (Ø) | Square Hole Size (mm) | Tap |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,448,607 VND | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 200 | [Steel] FC200 | Round Hole | With Handle | Revolving Handle | Chrome Plating | SS400 | Chrome Plating | 59.5 | 43 | 16 | - | Provided (2 Places) | |
1,448,607 VND | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 200 | [Steel] FC200 | Round Hole | With Handle | Revolving Handle | Chrome Plating | SS400 | Chrome Plating | 59.5 | 43 | 17 | - | Provided (2 Places) | |
1,448,607 VND | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 200 | [Steel] FC200 | Round Hole | With Handle | Revolving Handle | Chrome Plating | SS400 | Chrome Plating | 59.5 | 43 | 18 | - | Provided (2 Places) | |
1,448,607 VND | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 200 | [Steel] FC200 | Round Hole | With Handle | Revolving Handle | Chrome Plating | SS400 | Chrome Plating | 59.5 | 43 | 19 | - | Provided (2 Places) | |
1,448,607 VND | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 200 | [Steel] FC200 | Round Hole | With Handle | Revolving Handle | Chrome Plating | SS400 | Chrome Plating | 59.5 | 43 | 20 | - | Provided (2 Places) | |
1,448,607 VND | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 200 | [Steel] FC200 | Round Hole | With Handle | Revolving Handle | Chrome Plating | SS400 | Chrome Plating | 59.5 | 43 | 21 | - | Provided (2 Places) | |
1,448,607 VND | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 200 | [Steel] FC200 | Round Hole | With Handle | Revolving Handle | Chrome Plating | SS400 | Chrome Plating | 59.5 | 43 | 22 | - | Provided (2 Places) | |
1,448,607 VND | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 200 | [Steel] FC200 | Round Hole | With Handle | Revolving Handle | Chrome Plating | SS400 | Chrome Plating | 59.5 | 43 | 23 | - | Provided (2 Places) | |
1,398,353 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 200 | [Steel] FC200 | Round Hole | With Handle | Revolving Handle | Chrome Plating | SS400 | Chrome Plating | 59.5 | 43 | - | - | Provided (2 Places) |
Loading...Tải…
Handwheel Type | 5-Spoke |