(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Casters/Swivel/Locking/Economy (Part Number)

Casters/Swivel/Locking/Economy

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Casters/Swivel/Locking/Economy
  • Casters/Swivel/Locking/Economy
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      752,766VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Casters/Swivel/Locking/Economy
These casters are commonly used in various applications. They offer a wide variety of sizes and materials for the wheels to choose from.
[Feature]
- Caster Type : Swivel with stopper
- Mounting Height (mm.) : 144, 177 and 198
- Allowable Load (daN) : 120, 170, 180, 200, 260, 270 and 300
- Wheel Diameter (mm.) : 100, 130 and 150
- Wheel Width (mm.) : 32, 34, 38, 42 and 44
- Material:
Wheel - Synthetic Rubber (Black) / Urethane (Blue) / MC Nylon (Blue)
Body - SPHC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on



BodyWheelBearings
[ M ]Material[ S ][ M ]Material (Color)SwivelingWheel
SPHCTrivalent ChromateSynthetic Rubber (Black) / Urethane (Blue)
Monomer Casting Nylon (Blue)
IncorporatedIncorporated

Specifications

Part Number-Wheel Material
CMGJV130-N

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
CMGJV130-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)

956,911 VND

1 Piece(s) Available 4 Day(s) or more 10177140.01~220.00180[Synthetic Rubber] Synthetic Rubber (General)827910510513038

Loading...Tải…

  1. 1

More Information


 

Basic InformationThông tin cơ bản

Caster Type Swivel Type Stopper (Detail) Swivel Stopper Wheel Characteristics Not Provided
Fitting Material Steel Load Category Medium Load Bearing in Wheel Provided

Please check the type/dimensions/specifications of the part CMGJV130-R in the Casters/Swivel/Locking/Economy series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CMGJV130-R trong chuỗi Casters/Swivel/Locking/Economy.

Products like this...

Part Number
CMGJV100-R
CMGJV100-U
CMGJV130-N
CMGJV130-U
CMGJV150-N
CMGJV150-R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)

752,766 VND

1 Piece(s) Same day 1014480.01~140.00120[Synthetic Rubber] Synthetic Rubber (General)7370959510032

869,748 VND

1 Piece(s)Available 4 Day(s) or more 10144140.01~220.00170[Urethane] Urethane (General)7370959510032

1,926,958 VND

1 Piece(s)Available 4 Day(s) or more 10177220.01~320.00270[Nylon] Monomer Casting Nylon827910510513042

1,334,962 VND

1 Piece(s)Available 4 Day(s) or more 10177220.01~320.00260[Urethane] Urethane (General)827910510513038

2,037,475 VND

1 Piece(s)Available 4 Day(s) or more 10198220.01~320.00300[Nylon] Monomer Casting Nylon938712012015044

996,947 VND

1 Piece(s) Same day 10198140.01~220.00200[Synthetic Rubber] Synthetic Rubber (General)938712012015042

MISUMI Unit Example related to this product