(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Casters - Medium Load (CJM, CKM, CTM) (Part Number)

Casters - Medium Load (CJM, CKM, CTM)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      271,079VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Casters - Medium Load
These casters are suitable for medium load applications. They offer a wide variety of sizes to choose from.
[Feature]
- Caster Type : Fixed / Swivel
- Mounting Height (mm.) : 101, 144 and 178
- Allowable Load Minimum / Maximum (daN) : 78.5 and 490.3
- Wheel Diameter (mm.) : 75, 100 and 130
- Wheel Width (mm.) : 32 and 40
- Material:
Wheel - Synthetic Rubber (Black), Urethane Rubber(Green) and MC Nylon (Blue)
Body - SPHC or SUS304
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
CKMM130
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Fitting Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)

2,391,964 VND

1 Piece(s) Available 4 Day(s) or more 10Fixed Type178320.01~485.00Not Provided353[Nylon] MC NylonSteel100561389313040

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Wheel Characteristics Not Provided Load Category Medium Load Bearing in Wheel Provided

Please check the type/dimensions/specifications of the part CKMM130 in the Casters - Medium Load (CJM, CKM, CTM) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CKMM130 trong chuỗi Casters - Medium Load (CJM, CKM, CTM).

Products like this...

Part Number
CJMM100
CJMM130
CJMM75
CKMM75
CKMMS100
CKMMS130
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Fitting Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)

1,451,943 VND

1 Piece(s)Available 4 Day(s) or more 10Swivel Type144220.01~320.00Not Provided254.9[Nylon] MC NylonSteel7171969610032

2,586,099 VND

1 Piece(s)Available 4 Day(s) or more 10Swivel Type178320.01~485.00Not Provided353[Nylon] MC NylonSteel808010710713040

1,027,182 VND

1 Piece(s)Available Same day 10Swivel Type101140.01~220.00Not Provided166.7[Nylon] MC NylonSteel636384847532

933,347 VND

1 Piece(s)Available 4 Day(s) or more 10Fixed Type101140.01~220.00Not Provided166.7[Nylon] MC NylonSteel634095727532

1,829,996 VND

1 Piece(s)Available 4 Day(s) or more 10Fixed Type144320.01~485.00Not Provided352.9[Nylon] MC NylonStainless Steel80451158010032

3,131,385 VND

1 Piece(s)Available 4 Day(s) or more 10Fixed Type178485.01~750.00Not Provided490.3[Nylon] MC NylonStainless Steel100561389313040

MISUMI Unit Example related to this product