(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Casters - Medium Load (CJM, CKM, CTM) (Part Number)

Casters - Medium Load (CJM, CKM, CTM)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      271,079VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Casters - Medium Load
These casters are suitable for medium load applications. They offer a wide variety of sizes to choose from.
[Feature]
- Caster Type : Fixed / Swivel
- Mounting Height (mm.) : 101, 144 and 178
- Allowable Load Minimum / Maximum (daN) : 78.5 and 490.3
- Wheel Diameter (mm.) : 75, 100 and 130
- Wheel Width (mm.) : 32 and 40
- Material:
Wheel - Synthetic Rubber (Black), Urethane Rubber(Green) and MC Nylon (Blue)
Body - SPHC or SUS304
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
CKMU100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Fitting Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)

1,184,409 VND

1 Piece(s) Available 4 Day(s) or more 10Fixed Type144140.01~220.00Not Provided147[Urethane] Urethane (General)Stainless Steel80451158010032

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Wheel Characteristics Not Provided Load Category Medium Load Bearing in Wheel Provided

Please check the type/dimensions/specifications of the part CKMU100 in the Casters - Medium Load (CJM, CKM, CTM) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CKMU100 trong chuỗi Casters - Medium Load (CJM, CKM, CTM).

Products like this...

Part Number
CJMM100
CJMM130
CJMM75
CKMU130
CKMU75
CKMUC100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Fitting Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)

1,451,943 VND

1 Piece(s)Available 4 Day(s) or more 10Swivel Type144220.01~320.00Not Provided254.9[Nylon] MC NylonSteel7171969610032

2,586,099 VND

1 Piece(s)Available 4 Day(s) or more 10Swivel Type178320.01~485.00Not Provided353[Nylon] MC NylonSteel808010710713040

1,027,182 VND

1 Piece(s)Available Same day 10Swivel Type101140.01~220.00Not Provided166.7[Nylon] MC NylonSteel636384847532

1,753,050 VND

1 Piece(s)Available 4 Day(s) or more 10Fixed Type178220.01~320.00Not Provided245.1[Urethane] Urethane (General)Stainless Steel100561389313040

799,684 VND

1 Piece(s)Available 4 Day(s) or more 10Fixed Type10180.01~140.00Not Provided98[Urethane] Urethane (General)Stainless Steel634095727532

692,503 VND

1 Piece(s)Available 4 Day(s) or more 10Fixed Type144140.01~220.00Not Provided147[Urethane] Urethane (General)Steel80451158010032

MISUMI Unit Example related to this product