(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (ICT) 29/9/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Cast Frame Casters - Heavy Load (Part Number)

Cast Frame Casters - Heavy Load

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,023,638VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Product Description

[Features]·A heavy duty type iron caster. ·The mounting hole type is a round hole.

 
TypeMain BodyWheelBearing
[ M ]Material[ M ]Material (Color)Swiveling PartWheel
CSTBR / CSTKFCD450 (Paint)Synthetic Rubber (Black), Urethane (Red), Iron: FCD450 (Green)With Ball BearingWith Radial Bearing

Specifications

Part Number-Wheel Material-Width
CSTBR125
CSTK200
-
-
R
U
-
-
50
75
■Swivel
Part NumberWheel MaterialB (Wheel Width)HACFGErMass (g)
TypeDRUZRUZ
CSTBR100R(Rubber)
U(Urethane)
Z(Casting)
5050-1451361361041041110409436304170-
65--4050--
12550505017814214211011045110515557055905
65-655580-6280
150505050205161161125125141150129610564057255
656565668069307980
757575735076508950
2005050-2601721721361366016485308800-
6565-93609830-
75757599301045011950
9090-1128012050-
250656565315195195155155151365194137401464016140
757575146401534017140
9090-1609016390-
300757575365(*360)210(212)210(212)170170161475(70)228185902009021790
9090-1964021740-
100100-2278025000-
[ ! ]* When B (width of wheel) is 100, then 360. [ ! ]When B (width of wheel) is 100, then 212.[ ! ] When B (width of wheel) is 100, then 70.
■Fixed
Part NumberWheel MaterialB (Wheel Width)HMounting DimensionsMass (g)
TypeDRUZRUZRUZ
ACFGACFGACFG
CSTK100R(Rubber)
U(Urethane)
Z(Casting)
50501451509912464150991246411826353175-
65150103125781183030--
125505050178166901406416690140641669014064119380543554555
656516610414078166104140781194240-4940
1505050502051889815264188981526418898152641410425545555405
6565651881131527818811315278188113152781410494051906240
7575751881211528618812115286188121152861410560059007200
200505026020999174642099917464141059156185-
65652091151747820911517478141065707040-
7575752091201748620912017486209120174861410733078509350
9090209136174100209136174100141082809050-
250656565315220114184782201141847822011418478151296901059012090
7575752201221848622012218486220122184861512107401144013240
909022013818410222013818410215121174012040-
300757575365(*360)2301231948623012319486230123194861612124401394015640
909023013819410223013819410216121364015740-
10010023219219215123219219215116121828020500-
[ ! ]* When B (width of wheel) is 100, then 360.
■Allowable Load
Part NumberWidth
B
Allowable Load (N)
TypeDRUZ
CSTBR
(Swivel)

CSTK
(Fixed)
1005014003400-
651800--
12550180040004000
652200-4700
15050200042504250
65250059005900
75310072007200
2005027006500-
6532007200-
75380088008800
90500010000-
25065400090009000
7547001050010500
90580012500-
3007554001210012100
90620013500-
100900015000-

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
CSTBR125-Z-65
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Load Category

2,218,056 VND

1 Piece(s) Available 9 Day(s) or more 10Swivel Type178320.01~485.00470[Steel] Cast11011014214212565[Heavy Load] Heavy Load

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Stopper (Detail) Not Provided Wheel Characteristics Not Provided Fitting Material Steel
Bearing in Wheel Provided

Please check the type/dimensions/specifications of the part CSTBR125-Z-65 in the Cast Frame Casters - Heavy Load series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CSTBR125-Z-65 trong chuỗi Cast Frame Casters - Heavy Load.

Products like this...

Part Number
CSTBR125-R-50
CSTBR125-R-65
CSTBR125-U-50
CSTBR150-R-50
CSTBR150-R-65
CSTBR150-R-75
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Load Category

2,114,420 VND

1 Piece(s)Available 9 Day(s) or more 10Swivel Type178140.01~220.00180[Synthetic Rubber] Synthetic Rubber (General)11011014214212550[Heavy Load] Heavy Load

2,258,301 VND

1 Piece(s)Available 9 Day(s) or more 10Swivel Type178140.01~220.00220[Synthetic Rubber] Synthetic Rubber (General)11011014214212565[Heavy Load] Heavy Load

2,445,555 VND

1 Piece(s)Available 9 Day(s) or more 10Swivel Type178320.01~485.00400[Urethane] Urethane (General)11011014214212550[Heavy Load] Heavy Load

2,462,236 VND

1 Piece(s)Available 9 Day(s) or more 10Swivel Type205140.01~220.00200[Synthetic Rubber] Synthetic Rubber (General)12512516116115050[Heavy Load] Heavy Load

2,689,734 VND

1 Piece(s)Available 9 Day(s) or more 10Swivel Type205220.01~320.00250[Synthetic Rubber] Synthetic Rubber (General)12512516116115065[Heavy Load] Heavy Load

2,833,615 VND

1 Piece(s)Available 9 Day(s) or more 10Swivel Type205220.01~320.00310[Synthetic Rubber] Synthetic Rubber (General)12512516116115075[Heavy Load] Heavy Load

MISUMI Unit Example related to this product