(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Cast Frame Casters - Standard / Trailered Use (Part Number)

Cast Frame Casters - Standard / Trailered Use

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Cast Frame Casters - Standard / Trailered Use
  • Cast Frame Casters - Standard / Trailered Use
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      418,296VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·A durable cast iron caster for outdoor transport and other applications. ·Standard type and towing types are available.



TypeBodyWheelBearings
[ M ]Material[ M ]Material (Color)SwivelingWheel
CPBR / CPBKFCD450
(Coating)
Synthetic Rubber (Black)
Urethane (Red)
Iron: JIS-FCD450 (Green)
With Ball BearingsNone
CPBR-B / CPBK-BWith Ball BearingsWith Radial Bearings
CPBRNThrust and Radial Bearing

Specifications

Part Number-Wheel Material
CPBR100
CPBK-B150
-
-
R
Z
Body
Type
Part NumberWheel MaterialB (Wheel Width)HACF1F2G1G2dtErAllowable Load (N)Mass (g)
TypeDR / Z
(Rubber) / (Casting)
U
(Urethane)
RubberUrethaneCastingRubberUrethaneCasting
Swivel
Type
CPBR
(Without Bearing)
CPBR-B
(With Bearing)
75R(Rubber)
U(Urethane)
Z(Casting)
3230112.5919165-65-117257070014001400115013001350
1003533144999971713085100021001900165017501850
12538361751101108080835105150028002800295030503250
1504038198120120909040120180035003500365037504050
2004442250148148112112141050155220049004900530057006200
2504846300180180140140126019030006500650086001010010300
300504835020420416016065220350083008300116001390013000
Fixed
Type
CPBK
(Without Bearing)
CPBK-B
(With Bearing)
753230112.5955775---118--7001400140085010001050
1003533144105708045100021001900145015501650
12538361751258110056150028002800230024002600
150403819813086180035003500290030003300
20044422501429311263149220049004900410045005000
2504846300190881606010300065006500570072007400
300504835020692175350083008300750098008900
Trailer Use /
Swivel
Type
CPBRN
(With Thrust Bearing)
1003533140112112719071901083585100021001900228026502750
150403819512912990105901051245120180035003500429049005400
2004442250146146112120112120955155220049004900651073007800
2504846300176176134144134144151065190300065006500110001230012400

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
CPBR75-Z
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Load Category Bearing in Wheel

608,886 VND

1 Piece(s) Available 9 Day(s) or more 10Swivel Type112.580.01~140.00140[Steel] FCD450656591917532Medium LoadNot Provided

Loading...Tải…

  1. 1

More Information


 

Basic InformationThông tin cơ bản

Stopper (Detail) Not Provided Wheel Characteristics Not Provided Fitting Material Steel

Please check the type/dimensions/specifications of the part CPBR75-Z in the Cast Frame Casters - Standard / Trailered Use series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CPBR75-Z trong chuỗi Cast Frame Casters - Standard / Trailered Use.

Products like this...

Part Number
CPBK-B125-R
CPBK-B125-U
CPBK-B125-Z
CPBRN100-R
CPBRN100-U
CPBRN100-Z
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Load Category Bearing in Wheel

993,610 VND

1 Piece(s)Available 9 Day(s) or more 10Fixed Type175140.01~220.00150[Synthetic Rubber] Synthetic Rubber (General)100561258112538Medium LoadProvided

1,625,851 VND

1 Piece(s)Available 9 Day(s) or more 10Fixed Type175220.01~320.00280[Urethane] Urethane (General)100561258112536Medium LoadProvided

923,338 VND

1 Piece(s)Available 9 Day(s) or more 10Fixed Type175220.01~320.00280[Steel] FCD450100561258112538Medium LoadProvided

2,713,298 VND

1 Piece(s)Available 15 Day(s) or more 10Swivel Type14080.01~140.00100[Synthetic Rubber] Synthetic Rubber (General)--11211210035Medium LoadProvided

2,813,597 VND

1 Piece(s)Available 15 Day(s) or more 10Swivel Type140140.01~220.00210[Urethane] Urethane (General)--11211210033Medium LoadProvided

2,659,707 VND

1 Piece(s)Available 15 Day(s) or more 10Swivel Type140140.01~220.00190[Steel] FCD450--11211210035Medium LoadProvided

MISUMI Unit Example related to this product