(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caster, Light Duty
The light duty caster is suitable for light load applications. They offer a wide variety of sizes and materials for the wheels to choose from.
[Feature]
- Caster Type : Fixed, Swivel, Swivel with stopper
- Mounting Height (mm.) : 35, 42, 50, 65, 80 and 90
- Allowable Load Minimum / Maximum (daN) : 8 and 70
- Wheel Diameter (mm.) : 25, 32, 38, 50, 65 and 75
- Wheel Width (mm.) : 12, 14, 17, 20, 25 and 26
- Material:
Wheel - Synthetic Rubber (Black) / Nylon (White) / Urethane (Brown) / FC250 (Gray)
Body - SPHC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on
Body | Wheel | Bearings | ||
[ M ]Material | [ S ]Surface Treatment | [ M ]Material (Color) | Swiveling | Wheel |
SPHC | Trivalent Chromate | Synthetic Rubber (Black) / Nylon (White) / Urethane (Brown) / FC250 (Gray) | Incorporated | None |
Part Number | - | Wheel Material |
CLGJ38 | - | R |
Body | Part Number | Wheel Material | H | A | C | F1 | F2 | d | B | r | E | t | Allowable Load (N) | Mass (g) | |||||||
Type | Type | D | Rubber | Nylon | Urethane | Casting | Rubber | Nylon | Urethane | Casting | |||||||||||
Swivel Type | CLGJ | 25 | R(Rubber) N(Nylon) U(Urethane) G(Casting) | 35 | 35 | 30 | 28 | 23 | 4.2 | 12 | 21 | 8 | 1.6 | 80 | 100 | 100 | 120 | 35 | 30 | 40 | 53 |
32 | 42 | 38 | 32 | 30 | 24 | 14 | 27 | 10 | 1.6 | 120 | 180 | 180 | 200 | 50 | 40 | 50 | 68 | ||||
38 | 50 | 46 | 38 | 36 | 28 | 5.3 | 17 | 32 | 12 | 1.6 | 200 | 280 | 280 | 300 | 80 | 75 | 80 | 116 | |||
50 | 65 | 59 | 47 | 46 | 35 | 6.5 | 20 | 42 | 16 | 2 | 300 | 380 | 380 | 400 | 140 | 110 | 119 | 213 | |||
65 | 80 | 70 | 58 | 55 | 42 | 8.8 | 25 | 53 | 19 | 2.3 | 400 | 550 | 550 | 600 | 245 | 180 | 195 | 450 | |||
75 | 90 | 26 | 58 | 500 | 650 | 650 | 700 | 290 | 195 | 215 | 555 | ||||||||||
Fixed Type | CLGK | 25 | 35 | 36 | 18 | 29 | - | 4.2 | 12 | - | - | 1.6 | 80 | 100 | 100 | 120 | 25 | 23 | 31 | 47 | |
32 | 42 | 20 | 14 | 1.6 | 120 | 180 | 180 | 200 | 38 | 30 | 40 | 58 | |||||||||
38 | 50 | 46 | 25 | 36 | 15 | 5.3 | 17 | 1.6 | 200 | 280 | 280 | 300 | 63 | 48 | 52 | 106 | |||||
50 | 65 | 58 | 40 | 45 | 25 | 6.5 | 20 | 2 | 300 | 380 | 380 | 400 | 130 | 95 | 110 | 220 | |||||
65 | 80 | 70 | 47 | 55 | 28 | 8.8 | 25 | 2.3 | 400 | 550 | 550 | 600 | 240 | 175 | 190 | 395 | |||||
75 | 90 | 26 | 500 | 650 | 650 | 700 | 290 | 195 | 215 | 530 | |||||||||||
Swivel + Stopper Type | CLGS | 50 | 65 | 59 | 47 | 46 | 35 | 6.5 | 20 | 44 | 16 | 2 | 300 | 380 | 380 | 500 | 165 | 135 | 145 | 420 | |
65 | 80 | 70 | 58 | 55 | 42 | 8.8 | 25 | 58 | 19 | 2.3 | 400 | 550 | 550 | 600 | 280 | 215 | 230 | 485 | |||
75 | 90 | 26 | 58 | 500 | 650 | 650 | 700 | 325 | 230 | 250 | 590 |
Part Number |
---|
CLGJ65-R |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Caster Type | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
125,531 VND | 1 Piece(s) | Available | Same day | 10 | Swivel Type | 80 | 35.01~80.00 | Not Provided | 40 | [Synthetic Rubber] Synthetic Rubber (General) | 55 | 42 | 70 | 58 | 65 | 25 |
Loading...Tải…
Wheel Characteristics | Not Provided | Fitting Material | Steel | Load Category | Light Load |
---|---|---|---|---|---|
Bearing in Wheel | Not Provided |
Please check the type/dimensions/specifications of the part CLGJ65-R in the Caster, Light Duty series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CLGJ65-R trong chuỗi Caster, Light Duty.
Part Number |
---|
CLGJ25-U |
CLGJ32-G |
CLGJ32-N |
CLGJ65-U |
CLGJ75-G |
CLGJ75-R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Caster Type | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32,250 VND | 1 Piece(s) | Same day | 10 | Swivel Type | 35 | ~35.00 | Not Provided | 10 | [Urethane] Urethane (General) | 28 | 23 | 35 | 30 | 25 | 12 | ||
38,640 VND | 1 Piece(s) | Same day | 10 | Swivel Type | 42 | ~35.00 | Not Provided | 20 | [Steel] Cast | 30 | 24 | 38 | 32 | 32 | 14 | ||
24,860 VND | 1 Piece(s) | Same day | 10 | Swivel Type | 42 | ~35.00 | Not Provided | 18 | [Nylon] Nylon (General) | 30 | 24 | 38 | 32 | 32 | 14 | ||
207,479 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Swivel Type | 80 | 35.01~80.00 | Not Provided | 55 | [Urethane] Urethane (General) | 55 | 42 | 70 | 58 | 65 | 25 | |
240,844 VND | 1 Piece(s) | Same day | 10 | Swivel Type | 90 | 35.01~80.00 | Not Provided | 70 | [Steel] Cast | 55 | 42 | 70 | 58 | 75 | 26 | ||
138,251 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Swivel Type | 90 | 35.01~80.00 | Not Provided | 50 | [Synthetic Rubber] Synthetic Rubber (General) | 55 | 42 | 70 | 58 | 75 | 26 |