(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caster Dual Wheel Type - Heavy Load - Stainless Steel
The twin wheel structure of the caster provides this caster with high turning performance during traveling. They offer a wide variety of sizes to choose from.
[Feature]
- Caster Type : Swivel / Dual Wheels
- Mounting Height (mm.) : 75, 93 and 102
- Allowable Load (daN) : 400, 500 and 600
- Wheel Diameter (mm.) : 50, 65 and 75
- Wheel Width (mm.) : 38 and 48
- Material:
Wheel - MC Nylon (Blue)
Body - SPHC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on
Part Number |
---|
CWG65-N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4,526,611 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 93 | 485.01~750.00 | 500 | [Nylon] Monomer Casting Nylon | Not Provided | 78 | 78 | 100 | 100 | 65 |
Loading...Tải…
Caster Type | Swivel Type / Dual Wheels | Stopper (Detail) | Not Provided | Fitting Material | Stainless Steel |
---|---|---|---|---|---|
Wheel Width B(mm) | 38 | Load Category | Heavy Load | Bearing in Wheel | Provided |
Please check the type/dimensions/specifications of the part CWG65-N in the Caster Dual Wheel Type - Heavy Load - Stainless Steel series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CWG65-N trong chuỗi Caster Dual Wheel Type - Heavy Load - Stainless Steel.
Part Number |
---|
CWG50-D |
CWG50-N |
CWG65-D |
CWG75-D |
CWG75-N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6,195,836 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 75 | 320.01~485.00 | 400 | [Nylon] Electrically Conductive MC Nylon | Antistatic | 64 | 64 | 84 | 84 | 50 | |
3,813,881 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 75 | 320.01~485.00 | 400 | [Nylon] Monomer Casting Nylon | Not Provided | 64 | 64 | 84 | 84 | 50 | |
7,246,374 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 93 | 485.01~750.00 | 500 | [Nylon] Electrically Conductive MC Nylon | Antistatic | 78 | 78 | 100 | 100 | 65 | |
8,721,880 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 102 | 485.01~750.00 | 600 | [Nylon] Electrically Conductive MC Nylon | Antistatic | 78 | 78 | 100 | 100 | 75 | |
5,242,470 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 102 | 485.01~750.00 | 600 | [Nylon] Monomer Casting Nylon | Not Provided | 78 | 78 | 100 | 100 | 75 |