(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Caster Dual Wheel Type - Heavy Load - Stainless Steel (Part Number)

Caster Dual Wheel Type - Heavy Load - Stainless Steel

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,813,881VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Caster Dual Wheel Type - Heavy Load - Stainless Steel
The twin wheel structure of the caster provides this caster with high turning performance during traveling. They offer a wide variety of sizes to choose from.
[Feature]
- Caster Type : Swivel / Dual Wheels
- Mounting Height (mm.) : 75, 93 and 102
- Allowable Load (daN) : 400, 500 and 600
- Wheel Diameter (mm.) : 50, 65 and 75
- Wheel Width (mm.) : 38 and 48
- Material:
Wheel - MC Nylon (Blue)
Body - SPHC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
CWG75-N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)

5,242,470 VND

1 Piece(s) Available 4 Day(s) or more 10102485.01~750.00600[Nylon] Monomer Casting NylonNot Provided787810010075

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Swivel Type / Dual Wheels Stopper (Detail) Not Provided Fitting Material Stainless Steel
Wheel Width B(mm) 38 Load Category Heavy Load Bearing in Wheel Provided

Please check the type/dimensions/specifications of the part CWG75-N in the Caster Dual Wheel Type - Heavy Load - Stainless Steel series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CWG75-N trong chuỗi Caster Dual Wheel Type - Heavy Load - Stainless Steel.

Products like this...

Part Number
CWG50-D
CWG50-N
CWG65-D
CWG65-N
CWG75-D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)

6,195,836 VND

1 Piece(s)Available 4 Day(s) or more 1075320.01~485.00400[Nylon] Electrically Conductive MC NylonAntistatic6464848450

3,813,881 VND

1 Piece(s)Available 4 Day(s) or more 1075320.01~485.00400[Nylon] Monomer Casting NylonNot Provided6464848450

7,246,374 VND

1 Piece(s)Available 4 Day(s) or more 1093485.01~750.00500[Nylon] Electrically Conductive MC NylonAntistatic787810010065

4,526,611 VND

1 Piece(s)Available 4 Day(s) or more 1093485.01~750.00500[Nylon] Monomer Casting NylonNot Provided787810010065

8,721,880 VND

1 Piece(s)Available 4 Day(s) or more 10102485.01~750.00600[Nylon] Electrically Conductive MC NylonAntistatic787810010075

MISUMI Unit Example related to this product