(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Caster, Heavy Duty (Part Number)

Caster, Heavy Duty

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Caster, Heavy Duty
  • Caster, Heavy Duty
  • Caster, Heavy Duty
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      410,662VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Caster, Heavy Duty
These heavy duty casters are suitable for equipment and machinery. They offer a wide variety of sizes to choose from.
[Feature]
- Caster Type : Fixed, Swivel, Swivel with stopper
- Mounting Height (mm.) : 68, 79, 92 and 106
- Allowable Load (daN) : 200, 210, 300, 350, 400 and 600
- Wheel Diameter (mm.) : 50, 65 and 75
- Wheel Width (mm.) : 28, 38 and 45
- Material:
Wheel - Reinforced Nylon and Phenol
Body - SPHC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
CSHK65-N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Load Category Bearing in Wheel

468,342 VND

1 Piece(s) Available 6 Day(s) or more 10Fixed Type92485.01~750.00Not Provided600-80801041196545[Heavy Load] Heavy LoadProvided

Loading...Tải…

  1. 1

Example of use

Basic InformationThông tin cơ bản

Wheel Material Reinforced Nylon Wheel Characteristics Not Provided Fitting Material Steel

Please check the type/dimensions/specifications of the part CSHK65-N in the Caster, Heavy Duty series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CSHK65-N trong chuỗi Caster, Heavy Duty.

Products like this...

Part Number
CSHK65A-N
CSHK75-N
CSHN50-N
CSHN50A-N
CSHN65-N
CSHN65A-N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Load Category Bearing in Wheel

410,662 VND

1 Piece(s) 4 Day(s) or more -Fixed Type-220.01~320.00Not Provided-Round Hole--111---[Heavy Load] Medium, Heavy LoadNo

518,595 VND

1 Piece(s)Available 6 Day(s) or more 10Fixed Type106485.01~750.00Not Provided600-80801041197545[Heavy Load] Heavy LoadProvided

710,240 VND

1 Piece(s)Available 4 Day(s) or more 10Swivel Type79320.01~485.00Not Provided350-717190905038[Heavy Load] Heavy LoadProvided

507,714 VND

1 Piece(s)Available 6 Day(s) or more -Swivel Type68140.01~220.00Not Provided200-543670545028[Heavy Load] Heavy LoadNot Provided

715,858 VND

1 Piece(s)Available Same day 10Swivel Type92485.01~750.00Not Provided600-80801001006545[Heavy Load] Heavy LoadProvided

660,844 VND

1 Piece(s)Available 4 Day(s) or more 10Swivel Type92220.01~320.00Not Provided300-717190906538[Heavy Load] Heavy LoadProvided

MISUMI Unit Example related to this product