(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (ICT) 29/9/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Caster, Heavy Duty (Part Number)

Caster, Heavy Duty

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Caster, Heavy Duty
  • Caster, Heavy Duty
  • Caster, Heavy Duty
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      190,463VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Caster, Heavy Duty
These heavy duty casters are suitable for equipment and machinery. They offer a wide variety of sizes to choose from.
[Feature]
- Caster Type : Fixed, Swivel, Swivel with stopper
- Mounting Height (mm.) : 68, 79, 92 and 106
- Allowable Load (daN) : 200, 210, 300, 350, 400 and 600
- Wheel Diameter (mm.) : 50, 65 and 75
- Wheel Width (mm.) : 28, 38 and 45
- Material:
Wheel - Reinforced Nylon and Phenol
Body - SPHC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
CSHNS65A-N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Mounting Hole Type Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Load Category Bearing in Wheel

947,688 VND

1 Piece(s) Available 4 Day(s) or more 10Swivel Type92220.01~320.00Rotation Stopper300[Nylon] Reinforced Nylon-717190906538[Heavy Load] Heavy LoadProvided

Loading...Tải…

  1. 1

Example of use

Basic InformationThông tin cơ bản

Wheel Characteristics Not Provided Fitting Material Steel

Please check the type/dimensions/specifications of the part CSHNS65A-N in the Caster, Heavy Duty series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CSHNS65A-N trong chuỗi Caster, Heavy Duty.

Products like this...

Part Number
CSHK65A-N
CSHK65A-P
CSHK75-N
CSHN50-N
CSHNS75-N
CSHNS75A-N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Mounting Hole Type Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Load Category Bearing in Wheel

410,662 VND

1 Piece(s) 4 Day(s) or more -Fixed Type-220.01~320.00Not Provided-[Nylon] Reinforced NylonRound Hole--111---[Heavy Load] Medium, Heavy LoadNo

560,126 VND

1 Piece(s)Available 4 Day(s) or more -Fixed Type-140.01~220.00Not Provided210[Phenol] PhenolRound Hole--111---[Heavy Load] Medium, Heavy LoadYes

518,595 VND

1 Piece(s)Available 6 Day(s) or more 10Fixed Type106485.01~750.00Not Provided600[Nylon] Reinforced Nylon-80801041197545[Heavy Load] Heavy LoadProvided

710,240 VND

1 Piece(s)Available 4 Day(s) or more 10Swivel Type79320.01~485.00Not Provided350[Nylon] Reinforced Nylon-717190905038[Heavy Load] Heavy LoadProvided

1,325,440 VND

1 Piece(s)Available 6 Day(s) or more 10Swivel Type106485.01~750.00Rotation Stopper600[Nylon] Reinforced Nylon-80801001007545[Heavy Load] Heavy LoadProvided

1,049,188 VND

1 Piece(s)Available 4 Day(s) or more 10Swivel Type106320.01~485.00Rotation Stopper400[Nylon] Reinforced Nylon-717190907538[Heavy Load] Heavy LoadProvided

MISUMI Unit Example related to this product