(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caster, Heavy Duty
These heavy duty casters are suitable for equipment and machinery. They offer a wide variety of sizes to choose from.
[Feature]
- Caster Type : Fixed, Swivel, Swivel with stopper
- Mounting Height (mm.) : 68, 79, 92 and 106
- Allowable Load (daN) : 200, 210, 300, 350, 400 and 600
- Wheel Diameter (mm.) : 50, 65 and 75
- Wheel Width (mm.) : 28, 38 and 45
- Material:
Wheel - Reinforced Nylon and Phenol
Body - SPHC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on
Part Number |
---|
CSHN50A-N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Caster Type | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Load Category | Bearing in Wheel |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
507,714 VND | 1 Piece(s) | Available | 6 Day(s) or more | - | Swivel Type | 68 | 140.01~220.00 | Not Provided | 200 | [Nylon] Reinforced Nylon | - | 54 | 36 | 70 | 54 | 50 | 28 | [Heavy Load] Heavy Load | Not Provided |
Loading...Tải…
Wheel Characteristics | Not Provided | Fitting Material | Steel |
---|
Please check the type/dimensions/specifications of the part CSHN50A-N in the Caster, Heavy Duty series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CSHN50A-N trong chuỗi Caster, Heavy Duty.
Part Number |
---|
CSHK65A-P |
CSHK75-N |
CSHN50-N |
CSHN65-N |
CSHN65A-N |
CSHN75-N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Caster Type | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Load Category | Bearing in Wheel |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
560,126 VND | 1 Piece(s) | Available | 4 Day(s) or more | - | Fixed Type | - | 140.01~220.00 | Not Provided | 210 | [Phenol] Phenol | Round Hole | - | - | 111 | - | - | - | [Heavy Load] Medium, Heavy Load | Yes | |
518,595 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Fixed Type | 106 | 485.01~750.00 | Not Provided | 600 | [Nylon] Reinforced Nylon | - | 80 | 80 | 104 | 119 | 75 | 45 | [Heavy Load] Heavy Load | Provided | |
710,240 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Swivel Type | 79 | 320.01~485.00 | Not Provided | 350 | [Nylon] Reinforced Nylon | - | 71 | 71 | 90 | 90 | 50 | 38 | [Heavy Load] Heavy Load | Provided | |
715,858 VND | 1 Piece(s) | Available | Same day | 10 | Swivel Type | 92 | 485.01~750.00 | Not Provided | 600 | [Nylon] Reinforced Nylon | - | 80 | 80 | 100 | 100 | 65 | 45 | [Heavy Load] Heavy Load | Provided | |
660,844 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Swivel Type | 92 | 220.01~320.00 | Not Provided | 300 | [Nylon] Reinforced Nylon | - | 71 | 71 | 90 | 90 | 65 | 38 | [Heavy Load] Heavy Load | Provided | |
816,366 VND | 1 Piece(s) | Available | Same day | 10 | Swivel Type | 106 | 485.01~750.00 | Not Provided | 600 | [Nylon] Reinforced Nylon | - | 80 | 80 | 100 | 100 | 75 | 45 | [Heavy Load] Heavy Load | Provided |