(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Caster, Low-Profile Type (Part Number)

Caster, Low-Profile Type

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Caster, Low-Profile Type
  • Caster, Low-Profile Type
  • Caster, Low-Profile Type
  • Caster, Low-Profile Type
  • Sale
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      227,498VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Caster, Low-Profile Type
These heavy load casters with low mounting height and excellent running stability.They offer a wide variety of sizes and materials for the wheels to choose from.
[Feature]
- Caster Type : Swivel / Fixed with Low Profile
- Mounting Height (mm.) : 68, 92 and 106
- Allowable Load (daN) : 120, 160, 230, 250, 300 and 320
- Wheel Diameter (mm.) : 50, 65 and 75
- Wheel Width (mm.) : 28 and 38
- Material:
Wheel - Special Reinforced Plastic (Black), Phenol (Black), MC Nylon (Blue), Conductive MC Nylon (Black)
Body - SPHC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on

Casters - Low Profile - Swivel / Fixed / Stopper:Related Image

■Steel
Type D Wheel Body Bearings
Wheel Bearings
Swivel Fixed Stopper [ M ]Material Material [ S ]Surface Treatment
CHJF CHJK CHJS 50 Special Reinforced
Plastic
(Black)
SPHC Trivalent Chromate Incorporated
50A -
50S
65A Incorporated
75A
65 Phenol
(Black)
75
CHJFM CHJKM CHJSM 50A MC Nylon
(Blue)
-
65 Incorporated
75
CHJFD CHJKD CHJSD 50A Conductive MC
Nylon (Black)
-
65 Incorporated
75
■Stainless Steel
Part Number Body Wheel Seal Bearings
Type D [ M ]Material [ S ]Surface Treatment [ M ]Material (Color) [ M ]Material Swiveling Wheel
CHJFS
CHJKS
CHJSS
50 SUS304 Barrel Grinding (p.1581) Special Reinforced Plastic (Black) Urethane Incorporated Incorporated
50A -
65 Phenol (Black) Incorporated
65A Special Reinforced Plastic (Black)
75A
75 Phenol (Black)
[ ! ]There is no CHJSS50.
[ ! ]All 50A types in this series have no bearing in the wheel.

Specifications

Part Number
CHJFS65A
■Steel
Body
Type
Part Number H B A C F G d t E r Allowable Load (N) Mass
(g)
Type D Plastic Phenol MC Nylon Electrical Conductivity
MC Nylon
Swivel CHJF
(Plastic / Phenol)
CHJFM
(MC Nylon)
CHJFD
(Conductive MC Nylon)
50 68 28 64 - 50 - 6.5 2.3 25 51 1600 - - - 340
*50A 1600 1600
*50S 70 54 54 36 - -
65 92 38 90 - 71 - 10.5 3.2 22 57 - 3000 3000 3000 870
65A 3000 - - -
75 106 61 - 3200 3200 3200 970
75A 3200 - - -
Fixed CHJK
(Plastic / Phenol)
CHJKM
(MC Nylon)
CHJKD
(Conductive MC Nylon Wheel)
50 68 28 80 50 66 36 6.5 2.3 - - 1600 - - - 200
*50A 1600 1600
65 92 38 111 70 91 47 10.5 3.2 - 3000 3000 3000 615
65A 3000 - - -
75 106 123 72 103 52 - 3200 3200 3200 725
75A 3200 - - -
Swivel +
with Stopper
CHJS
(Plastic / Phenol)
CHJSM
(MC Nylon)
CHJSD
(Conductive MC Nylon Wheel)
*50A 68 28 64 - 50 - 6.5 2.3 25 65 1600 - 1600 1600 380
65 92 38 90 71 10.5 3.2 22 67 - 3000 3000 3000 960
65A 3000 - - -
75 106 - 3200 3200 3200 1050
75A 3200 - - -
* 50A and 50S have no bearings in wheels. * 50S type can be served as a replacement caster for aluminum frame HAJCHP on P.705
■Stainless Steel
Body
Type
Part Number H B A C F G d t E r Allowable Load (N) Mass (g)
Type D Plastic Phenol Plastic Phenol
Swivel CHJFS 50 68 28 64 - 50 - 6.5 2 25 51 1200 - 290 -
*50A
65 92 38 90 - 71 - 10.5 3 22 57 - 2300 - 810
65A 2300 - 810 -
75 106 61 - 2500 - 910
75A 2500 - 910 -
Fixed CHJKS 50 68 28 80 50 66 36 6.5 2 - - 1200 180
50A
65 92 38 111 70 91 47 10.5 3 - 2300 - 580
65A 2300 - 580 -
75 106 123 72 103 52 - 2500 - 620
75A 2500 - 620 -
Swivel +
with Stopper
CHJSS 50A 68 28 64 - 50 - 6.5 2 25 65 1200 330 890
65 92 38 90 71 10.5 3 22 94 - 2300 - -
65A 2300 - 890 -
75 106 - 2500 - 990
75A 2500 - 990 -
*50A types in this series have no bearing in the wheel.

■Steel Type
Main Body D Unit Price
CHJF, CHJK, CHJS
(Plastic, Phenol)
CHJFM, CHJKM, CHJSM
(MC Nylon)
CHJFD, CHJKD, CHJSD
(Electrically Conductive MC Nylon)
Swivel 50   - -
50A      
50S   - -
65      
65A   - -
75      
75A   - -
Fixed 50   - -
50A      
65      
65A   - -
75      
75A   - -
Swivel with Stopper 50A      
65      
65A   - -
75      
75A   - -
■Stainless Steel
Main Body Part Number Unit Price
Type D CHJFS / CHJKS / CHJSS
(Plastic, Phenol)
Swivel CHJFS 50  
*50A  
65  
65A  
75  
75A  
Fixed CHJKS 50  
50A  
65  
65A  
75  
75A  
Swivel with Stopper CHJSS 50A  
65  
65A  
75  
75A  
* 50A types in this series have no bearing in the wheel.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
CHJSS75A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Fitting Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Bearing in Wheel

2,053,550 VND

1 Piece(s) Same day 10Swivel Type106220.01~320.00Rotation Stopper250[Engineering Plastics] Special Reinforced PlasticNot ProvidedStainless Steel717190907538Provided

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Properties Low Profile Load Category Medium Load

Please check the type/dimensions/specifications of the part CHJSS75A in the Caster, Low-Profile Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CHJSS75A trong chuỗi Caster, Low-Profile Type.

Products like this...

Part Number
CHJF50
CHJF50A
CHJF50S
CHJF65
CHJF65A
CHJF75
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Fitting Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Bearing in Wheel

551,959 VND

1 Piece(s)Available Same day 10Swivel Type68140.01~220.00Not Provided160[Engineering Plastics] Special Reinforced PlasticNot ProvidedSteel505064645028Provided

271,079 VND

1 Piece(s)Available Same day 10Swivel Type68140.01~220.00Not Provided160[Engineering Plastics] Special Reinforced PlasticNot ProvidedSteel505064645028Not Provided

271,079 VND

1 Piece(s)Available Same day 10Swivel Type68140.01~220.00Not Provided160[Engineering Plastics] Special Reinforced PlasticNot ProvidedSteel543670545028Not Provided

933,347 VND

1 Piece(s)Available Same day 10Swivel Type92220.01~320.00Not Provided300[Phenol] PhenolNot ProvidedSteel717190906538Provided

461,669 VND

1 Piece(s)Available Same day 10Swivel Type92220.01~320.00Not Provided300[Engineering Plastics] Special Reinforced PlasticNot ProvidedSteel717190906538Provided

1,083,901 VND

1 Piece(s)Available 6 Day(s) or more 10Swivel Type106220.01~320.00Not Provided320[Phenol] PhenolNot ProvidedSteel717190907538Provided

MISUMI Unit Example related to this product