(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caster, Low-Profile Type
These heavy load casters with low mounting height and excellent running stability.They offer a wide variety of sizes and materials for the wheels to choose from.
[Feature]
- Caster Type : Swivel / Fixed with Low Profile
- Mounting Height (mm.) : 68, 92 and 106
- Allowable Load (daN) : 120, 160, 230, 250, 300 and 320
- Wheel Diameter (mm.) : 50, 65 and 75
- Wheel Width (mm.) : 28 and 38
- Material:
Wheel - Special Reinforced Plastic (Black), Phenol (Black), MC Nylon (Blue), Conductive MC Nylon (Black)
Body - SPHC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on
Type | D | Wheel | Body | Bearings Wheel Bearings |
|||
Swivel | Fixed | Stopper | [ M ]Material | Material | [ S ]Surface Treatment | ||
CHJF | CHJK | CHJS | 50 | Special Reinforced Plastic (Black) |
SPHC | Trivalent Chromate | Incorporated |
50A | - | ||||||
50S | |||||||
65A | Incorporated | ||||||
75A | |||||||
65 | Phenol (Black) |
||||||
75 | |||||||
CHJFM | CHJKM | CHJSM | 50A | MC Nylon (Blue) |
- | ||
65 | Incorporated | ||||||
75 | |||||||
CHJFD | CHJKD | CHJSD | 50A | Conductive MC Nylon (Black) |
- | ||
65 | Incorporated | ||||||
75 |
Part Number | Body | Wheel | Seal | Bearings | |||
Type | D | [ M ]Material | [ S ]Surface Treatment | [ M ]Material (Color) | [ M ]Material | Swiveling | Wheel |
CHJFS CHJKS CHJSS |
50 | SUS304 | Barrel Grinding (p.1581) | Special Reinforced Plastic (Black) | Urethane | Incorporated | Incorporated |
50A | - | ||||||
65 | Phenol (Black) | Incorporated | |||||
65A | Special Reinforced Plastic (Black) | ||||||
75A | |||||||
75 | Phenol (Black) |
Part Number |
CHJFS65A |
Body Type |
Part Number | H | B | A | C | F | G | d | t | E | r | Allowable Load (N) | Mass (g) |
||||
Type | D | Plastic | Phenol | MC Nylon | Electrical Conductivity MC Nylon |
||||||||||||
Swivel | CHJF (Plastic / Phenol) CHJFM (MC Nylon) CHJFD (Conductive MC Nylon) |
50 | 68 | 28 | 64 | - | 50 | - | 6.5 | 2.3 | 25 | 51 | 1600 | - | - | - | 340 |
*50A | 1600 | 1600 | |||||||||||||||
*50S | 70 | 54 | 54 | 36 | - | - | |||||||||||
65 | 92 | 38 | 90 | - | 71 | - | 10.5 | 3.2 | 22 | 57 | - | 3000 | 3000 | 3000 | 870 | ||
65A | 3000 | - | - | - | |||||||||||||
75 | 106 | 61 | - | 3200 | 3200 | 3200 | 970 | ||||||||||
75A | 3200 | - | - | - | |||||||||||||
Fixed | CHJK (Plastic / Phenol) CHJKM (MC Nylon) CHJKD (Conductive MC Nylon Wheel) |
50 | 68 | 28 | 80 | 50 | 66 | 36 | 6.5 | 2.3 | - | - | 1600 | - | - | - | 200 |
*50A | 1600 | 1600 | |||||||||||||||
65 | 92 | 38 | 111 | 70 | 91 | 47 | 10.5 | 3.2 | - | 3000 | 3000 | 3000 | 615 | ||||
65A | 3000 | - | - | - | |||||||||||||
75 | 106 | 123 | 72 | 103 | 52 | - | 3200 | 3200 | 3200 | 725 | |||||||
75A | 3200 | - | - | - | |||||||||||||
Swivel + with Stopper |
CHJS (Plastic / Phenol) CHJSM (MC Nylon) CHJSD (Conductive MC Nylon Wheel) |
*50A | 68 | 28 | 64 | - | 50 | - | 6.5 | 2.3 | 25 | 65 | 1600 | - | 1600 | 1600 | 380 |
65 | 92 | 38 | 90 | 71 | 10.5 | 3.2 | 22 | 67 | - | 3000 | 3000 | 3000 | 960 | ||||
65A | 3000 | - | - | - | |||||||||||||
75 | 106 | - | 3200 | 3200 | 3200 | 1050 | |||||||||||
75A | 3200 | - | - | - |
Body Type |
Part Number | H | B | A | C | F | G | d | t | E | r | Allowable Load (N) | Mass (g) | |||
Type | D | Plastic | Phenol | Plastic | Phenol | |||||||||||
Swivel | CHJFS | 50 | 68 | 28 | 64 | - | 50 | - | 6.5 | 2 | 25 | 51 | 1200 | - | 290 | - |
*50A | ||||||||||||||||
65 | 92 | 38 | 90 | - | 71 | - | 10.5 | 3 | 22 | 57 | - | 2300 | - | 810 | ||
65A | 2300 | - | 810 | - | ||||||||||||
75 | 106 | 61 | - | 2500 | - | 910 | ||||||||||
75A | 2500 | - | 910 | - | ||||||||||||
Fixed | CHJKS | 50 | 68 | 28 | 80 | 50 | 66 | 36 | 6.5 | 2 | - | - | 1200 | 180 | ||
50A | ||||||||||||||||
65 | 92 | 38 | 111 | 70 | 91 | 47 | 10.5 | 3 | - | 2300 | - | 580 | ||||
65A | 2300 | - | 580 | - | ||||||||||||
75 | 106 | 123 | 72 | 103 | 52 | - | 2500 | - | 620 | |||||||
75A | 2500 | - | 620 | - | ||||||||||||
Swivel + with Stopper |
CHJSS | 50A | 68 | 28 | 64 | - | 50 | - | 6.5 | 2 | 25 | 65 | 1200 | 330 | 890 | |
65 | 92 | 38 | 90 | 71 | 10.5 | 3 | 22 | 94 | - | 2300 | - | - | ||||
65A | 2300 | - | 890 | - | ||||||||||||
75 | 106 | - | 2500 | - | 990 | |||||||||||
75A | 2500 | - | 990 | - |
Main Body | D | Unit Price | ||
CHJF, CHJK, CHJS (Plastic, Phenol) |
CHJFM, CHJKM, CHJSM (MC Nylon) |
CHJFD, CHJKD, CHJSD (Electrically Conductive MC Nylon) |
||
Swivel | 50 | - | - | |
50A | ||||
50S | - | - | ||
65 | ||||
65A | - | - | ||
75 | ||||
75A | - | - | ||
Fixed | 50 | - | - | |
50A | ||||
65 | ||||
65A | - | - | ||
75 | ||||
75A | - | - | ||
Swivel with Stopper | 50A | |||
65 | ||||
65A | - | - | ||
75 | ||||
75A | - | - |
Main Body | Part Number | Unit Price | |
Type | D | CHJFS / CHJKS / CHJSS (Plastic, Phenol) |
|
Swivel | CHJFS | 50 | |
*50A | |||
65 | |||
65A | |||
75 | |||
75A | |||
Fixed | CHJKS | 50 | |
50A | |||
65 | |||
65A | |||
75 | |||
75A | |||
Swivel with Stopper | CHJSS | 50A | |
65 | |||
65A | |||
75 | |||
75A |
Part Number |
---|
CHJSS65 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Caster Type | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Fitting Material | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Bearing in Wheel |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,636,353 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Swivel Type | 92 | 220.01~320.00 | Rotation Stopper | 230 | [Phenol] Phenol | Not Provided | Stainless Steel | 71 | 71 | 90 | 90 | 65 | 38 | Provided |
Loading...Tải…
Properties | Low Profile | Load Category | Medium Load |
---|
Please check the type/dimensions/specifications of the part CHJSS65 in the Caster, Low-Profile Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CHJSS65 trong chuỗi Caster, Low-Profile Type.
Part Number |
---|
CHJF65 |
CHJF65A |
CHJF75 |
CHJSS65A |
CHJSS75 |
CHJSS75A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Caster Type | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Fitting Material | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Bearing in Wheel |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
933,347 VND | 1 Piece(s) | Available | Same day | 10 | Swivel Type | 92 | 220.01~320.00 | Not Provided | 300 | [Phenol] Phenol | Not Provided | Steel | 71 | 71 | 90 | 90 | 65 | 38 | Provided | |
461,669 VND | 1 Piece(s) | Available | Same day | 10 | Swivel Type | 92 | 220.01~320.00 | Not Provided | 300 | [Engineering Plastics] Special Reinforced Plastic | Not Provided | Steel | 71 | 71 | 90 | 90 | 65 | 38 | Provided | |
1,083,901 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Swivel Type | 106 | 220.01~320.00 | Not Provided | 320 | [Phenol] Phenol | Not Provided | Steel | 71 | 71 | 90 | 90 | 75 | 38 | Provided | |
2,462,236 VND | 1 Piece(s) | Available | 9 Day(s) or more | 10 | Swivel Type | 92 | 220.01~320.00 | Rotation Stopper | 230 | [Engineering Plastics] Special Reinforced Plastic | Not Provided | Stainless Steel | 71 | 71 | 90 | 90 | 65 | 38 | Provided | |
2,783,570 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Swivel Type | 106 | 220.01~320.00 | Rotation Stopper | 250 | [Phenol] Phenol | Not Provided | Stainless Steel | 71 | 71 | 90 | 90 | 75 | 38 | Provided | |
2,053,550 VND | 1 Piece(s) | Same day | 10 | Swivel Type | 106 | 220.01~320.00 | Rotation Stopper | 250 | [Engineering Plastics] Special Reinforced Plastic | Not Provided | Stainless Steel | 71 | 71 | 90 | 90 | 75 | 38 | Provided |