(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Casters - Medium Load (CMG) (Part Number)

Casters - Medium Load (CMG)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      170,571VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Casters - Medium Load
These general-purpose casters can be used for medium-sized class platform trucks. They offer a wide variety of sizes to choose from.
[Feature]
- Caster Type : Fixed/ Swivel and Swivel With Stopper
- Mounting Height (mm.) : 100, 144, 177, 198 and 250
- Allowable Load Minimum / Maximum (daN) : 80 and 370
- Wheel Diameter (mm.) : 75, 100, 130, 150 and 200
- Wheel Width Minimum / Maximum (mm.) : 32 and 45
- Material:
Wheel - Synthetic Rubber (Black), Non-Carbon Antistatic Urethane(Yellow), Antistatic Rubber (Orange), Urethane and Monomer Casting Nylon(Blue)
Body - SPHC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
CMGS-L150-K
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Mounting Direction

2,596,107 VND

1 Piece(s) Available 4 Day(s) or more 10Swivel Type198220.01~320.00Double Stopper (Rotation and Swivel)300[Urethane] Non-Carbon Antistatic UrethaneAntistatic938712012015042Left Handle

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Fitting Material Steel Load Category Medium Load Bearing in Wheel Provided

Please check the type/dimensions/specifications of the part CMGS-L150-K in the Casters - Medium Load (CMG) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CMGS-L150-K trong chuỗi Casters - Medium Load (CMG).

Products like this...

Part Number
CMGJ100-T
CMGJ100-U
CMGJ130-K
CMGS-L150-N
CMGS-L150-R
CMGS-L150-T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Mounting Direction

766,112 VND

1 Piece(s) 4 Day(s) or more 10Swivel Type14480.01~140.00Not Provided120[Synthetic Rubber] Antistatic RubberAntistatic7370959510032-

528,605 VND

1 Piece(s)Available Same day 10Swivel Type144140.01~220.00Not Provided170[Urethane] Urethane (General)Not Provided7370959510032-

2,178,019 VND

1 Piece(s) 4 Day(s) or more 10Swivel Type177220.01~320.00Not Provided260[Urethane] Non-Carbon Antistatic UrethaneAntistatic827910510513038-

1,926,958 VND

1 Piece(s)Available 4 Day(s) or more 10Swivel Type198220.01~320.00Double Stopper (Rotation and Swivel)300[Nylon] Monomer Casting NylonNot Provided938712012015044Left Handle

675,822 VND

1 Piece(s)Available 4 Day(s) or more 10Swivel Type198140.01~220.00Double Stopper (Rotation and Swivel)200[Synthetic Rubber] Synthetic Rubber (General)Not Provided938712012015042Left Handle

1,595,824 VND

1 Piece(s)Available 6 Day(s) or more 10Swivel Type198140.01~220.00Double Stopper (Rotation and Swivel)200[Synthetic Rubber] Antistatic RubberAntistatic938712012015042Left Handle

MISUMI Unit Example related to this product