(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Contact Probes Assemblies-Screw Mounting Type (Part Number)

Contact Probes Assemblies-Screw Mounting Type

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Contact Probes Assemblies-Screw Mounting Type
  • Contact Probes Assemblies-Screw Mounting Type
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      85,590VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Because there are few contact points and excellent conductivity, stable current flow is possible and the height can be adjusted.



No.Parts[ M ]Material[ S ]Surface Treatment
(A)PlungerSK4Gold Plating on Nickel Undercoat
(B)SpringSWPGold Plating
(C)SleevesSK4Nickel Plating
(D)CollarsBrassGold Plating on Nickel Undercoat
Parts[ M ]MaterialB(e)T
Nut (FNP10N)SUS304 Equivalent44.61.6
Nut (FNP13N)SUS304 Equivalent55.82

Specifications

Part Number-Tip Shape
GNP12
FNP10N
FNP13
MNP50
-
-
-
-
G
E15
A
G8

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
FNP13HDN-E
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMin. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
Plunger O.D.
(Ø)
Integrated Probe Type Barrel, Receptacle O.D.
(Ø)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

196,636 VND

1 Piece(s) Available 4 Day(s) or more 107.0[Needle] Needle E4150.1~2002.5Standard / Screw Mounting2.513.03.0058175

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type Contact Probes Assembly Full Stroke (Range)(mm) 3~4.5 Plunger Material SK4
Plunger Surface Treatment Nickel Plating Base, Gold Plating Plunger Length L1 (Range)(mm) 12.1~15 Receptacle Outermost Dia. D (Range)(Ø) 2.01~3
Barrel, Receptacle Length L2 (Range)(mm) 5~10 Properties Standard Initial Spring Pressure (Range)(gf) 50.1~100
Allowable Current(A) 3 Resistance(mΩ) 80 Barrel, Receptacle Length(mm) 9.0

Please check the type/dimensions/specifications of the part FNP13HDN-E in the Contact Probes Assemblies-Screw Mounting Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần FNP13HDN-E trong chuỗi Contact Probes Assemblies-Screw Mounting Type.

Products like this...

Part Number
FNP10-D18
FNP10-E15
FNP10-E18
FNP13N-A
FNP13N-D
FNP13N-E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSMin. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
Plunger O.D.
(Ø)
Integrated Probe Type Barrel, Receptacle O.D.
(Ø)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

85,590 VND

1 Piece(s) Same day 103.0[Cup] Cup D184.5100.1~1501.8Screw Mounting213.52.260105

228,536 VND

1 Piece(s)Available 4 Day(s) or more 103.0[Needle] Needle E154.5100.1~1501.5Screw Mounting213.52.260105

228,536 VND

1 Piece(s)Available 4 Day(s) or more 103.0[Needle] Needle E184.5100.1~1501.8Screw Mounting213.52.260105

196,636 VND

1 Piece(s)Available Same day 107.0[Waffle] Waffle A450.1~1002.5Screw Mounting / Standard2.513.03.0060100

196,636 VND

1 Piece(s)Available Same day 107.0[Cup] Cup D450.1~1002.5Screw Mounting / Standard2.513.03.0060100

196,636 VND

1 Piece(s)Available 4 Day(s) or more 107.0[Needle] Needle E450.1~1002.5Screw Mounting / Standard2.513.03.0060100

MISUMI Unit Example related to this product