(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Contact Probes and Receptacles-89 Series (Part Number)

Contact Probes and Receptacles-89 Series

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Contact Probes and Receptacles-89 Series
  • Contact Probes and Receptacles-89 Series
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      103,635VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

"Full Stroke: 6.4mm | Number of Mounting Points Crowned Type: 12, Waffle Type: 12 | Cup Angle: 90°, Needle Angle: 90°"



■Contact Probes
No.Parts[ M ]Material[ S ]Surface Treatment
(A)PlungerC1730BRhodium Plating on Nickel Undercoat
(B)BarrelBrassGold Plating on Nickel Undercoat
(C)SpringStainlessGold Plating
(D)BallsSUJGold Plating
[ ! ] Grease is used for the barrel interior surfaces.
■Receptacles
[ M ]Material[ S ]Surface Treatment
German SilverGold Plating on Nickel Undercoat

Specifications

Part Number-Tip (End) Shape-Lead Wire Color-Lead Wire Length
NP84
NR90
NRB84
NRB90
-
-
G
B


-
-


W
BL


-
-


1000
400


Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
NP89-AS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
End Shape Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

227,498 VND

1 Piece(s) Available 4 Day(s) or more 10Contact Probe4.5[Tapered Crown] Tapered Crown AS5~6.56.4300.1~-[Copper Alloy] C1730B1.96Nickel Plating Base, Rhodium Plating8.1~12-[Copper Alloy] Brass3.1825.1~30100.1~2001.5808.9-27.3170450

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Properties Standard

Please check the type/dimensions/specifications of the part NP89-AS in the Contact Probes and Receptacles-89 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần NP89-AS trong chuỗi Contact Probes and Receptacles-89 Series.

Products like this...

Part Number
NP89-A
NP89-B
NP89-C
NP89-D
NP89-E
NP89-G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
End Shape Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

227,498 VND

1 Piece(s)Available Same day 10Contact Probe4.5[Waffle] Waffle A5~6.56.4300.1~-[Copper Alloy] C1730B3.95Nickel Plating Base, Rhodium Plating8.1~12-[Copper Alloy] Brass3.1825.1~30100.1~2001.5808.9-27.3170450

227,498 VND

1 Piece(s)Available Same day 10Contact Probe4.5[Sphere Shape (SR)] Sphere (SR) B5~6.56.4300.1~-[Copper Alloy] C1730B3.95Nickel Plating Base, Rhodium Plating8.1~12-[Copper Alloy] Brass3.1825.1~30100.1~2001.5808.9-27.3170450

227,498 VND

1 Piece(s)Available 4 Day(s) or more 10Contact Probe4.5[Needle] Needle C5~6.56.4300.1~-[Copper Alloy] C1730B1.96Nickel Plating Base, Rhodium Plating8.1~12-[Copper Alloy] Brass3.1825.1~30100.1~2001.5808.9-27.3170450

227,498 VND

1 Piece(s)Available Same day 10Contact Probe4.5[Cup] Cup D5~6.56.4300.1~-[Copper Alloy] C1730B3.95Nickel Plating Base, Rhodium Plating8.1~12-[Copper Alloy] Brass3.1825.1~30100.1~2001.5808.9-27.3170450

227,498 VND

1 Piece(s)Available Same day 10Contact Probe4.5[Needle] Needle E5~6.56.4300.1~-[Copper Alloy] C1730B3.95Nickel Plating Base, Rhodium Plating8.1~12-[Copper Alloy] Brass3.1825.1~30100.1~2001.5808.9-27.3170450

227,498 VND

1 Piece(s)Available Same day 10Contact Probe4.5[Flat] Flat G5~6.56.4300.1~-[Copper Alloy] C1730B3.95Nickel Plating Base, Rhodium Plating8.1~12-[Copper Alloy] Brass3.1825.1~30100.1~2001.5808.9-27.3170450

MISUMI Unit Example related to this product