(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Contact Probes and Receptacles-84 Series (Part Number)

Contact Probes and Receptacles-84 Series

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Contact Probes and Receptacles-84 Series
  • Contact Probes and Receptacles-84 Series
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      86,954VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Product Description

Full Stroke: 6.3mm | Number of Mounting Points Crowned Type: 4, Waffle Type: 9 | Cup Angle: 90°, Needle Angle: 90°


■Contact Probes
No.Parts[ M ]Material[ S ]Surface Treatment
(A)PlungerC1730BRhodium Plating on Nickel Undercoat
(B)BarrelBrassGold Plating on Nickel Undercoat
(C)SpringStainless-
(D)BallsSUS-
[ ! ] Grease is used for the barrel interior surfaces.
■Receptacles
No.[ M ]Material[ S ]Surface Treatment
(E)German SilverGold Plating on Nickel Undercoat
(F)BrassGold Plating on Nickel Undercoat

Specifications

Part Number-Tip (End) Shape-Lead Wire Color-Lead Wire Length
NP84
NR90
NRB84
NRB90
-
-
G
B


-
-


W
BL


-
-


1000
400

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
NP84-G
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
End Shape Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

90,800 VND

1 Piece(s) Same day 10Contact Probe3.0[Flat] Flat G5~6.56.3100.1~150-[Copper Alloy] C1730B1.58Nickel Plating Base, Rhodium Plating8.1~12-[Copper Alloy] Brass220.1~2530.1~501.5808.3-24.745126

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Properties Standard

Please check the type/dimensions/specifications of the part NP84-G in the Contact Probes and Receptacles-84 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần NP84-G trong chuỗi Contact Probes and Receptacles-84 Series.

Products like this...

Part Number
NP84-C
NP84-D
NP84-E
NP84HD-A
NP84HD-AS
NP84HD-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
End Shape Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

160,562 VND

1 Piece(s)Available Same day 10Contact Probe3.0[Needle] Needle C5~6.56.3100.1~150-[Copper Alloy] C1730B1.3Nickel Plating Base, Rhodium Plating8.1~12-[Copper Alloy] Brass220.1~2530.1~501.5808.3-24.745126

160,562 VND

1 Piece(s)Available Same day 10Contact Probe3.0[Cup] Cup D5~6.56.3100.1~150-[Copper Alloy] C1730B2.54Nickel Plating Base, Rhodium Plating8.1~12-[Copper Alloy] Brass220.1~2530.1~501.5808.3-24.745126

160,562 VND

1 Piece(s)Available 4 Day(s) or more 10Contact Probe3.0[Needle] Needle E5~6.56.3100.1~150-[Copper Alloy] C1730B1.58Nickel Plating Base, Rhodium Plating8.1~12-[Copper Alloy] Brass220.1~2530.1~501.5808.3-24.745126

160,562 VND

1 Piece(s)Available 4 Day(s) or more 10Contact Probe3.0[Waffle] Waffle A5~6.56.3150.1~200-[Copper Alloy] C1730B2.54Nickel Plating Base, Rhodium Plating8.1~12-[Copper Alloy] Brass220.1~2550.1~1001.5808.3-24.777200

160,562 VND

1 Piece(s)Available 4 Day(s) or more 10Contact Probe3.0[Tapered Crown] Tapered Crown AS5~6.56.3150.1~200-[Copper Alloy] C1730B1.3Nickel Plating Base, Rhodium Plating8.1~12-[Copper Alloy] Brass220.1~2550.1~1001.5808.3-24.777200

160,562 VND

1 Piece(s)Available 4 Day(s) or more 10Contact Probe3.0[Sphere Shape (SR)] Sphere (SR) B5~6.56.3150.1~200-[Copper Alloy] C1730B1.58Nickel Plating Base, Rhodium Plating8.1~12-[Copper Alloy] Brass220.1~2550.1~1001.5808.3-24.777200

MISUMI Unit Example related to this product