(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
MiSUMi C-VALUE | |
---|---|
We have more cost competitive item |
No. | Parts | [ M ]Material | [ S ]Surface Treatment |
(A) | Plunger | C1730B | Rhodium Plating on Nickel Undercoat |
(B) | Barrel | Brass | Gold Plating on Nickel Undercoat |
(C) | Spring | Stainless | - |
(D) | Balls | SUS | - |
No. | [ M ]Material | [ S ]Surface Treatment |
(E) | German Silver | Gold Plating on Nickel Undercoat |
(F) | Brass | Gold Plating on Nickel Undercoat |
Part Number | - | Tip (End) Shape | - | Lead Wire Color | - | Lead Wire Length |
NP84 NR90 NRB84 NRB90 | - - | G B | - - | W BL | - - | 1000 400 |
Part Number |
---|
NP84HD-D |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Type | Min. Mounting Pitch (mm) | Plunger Tip Shape | Full Stroke (Range) (mm) | Full Stroke (mm) | 2/3 Stroke Spring Pressure (Range) (gf) | End Shape | Plunger Material | Plunger O.D. (Ø) | Plunger Surface Treatment | Plunger Length L1 (Range) (mm) | Receptacle Outermost Dia. D (Range) (Ø) | Barrel, Receptacle Material | Barrel, Receptacle O.D. (Ø) | Barrel, Receptacle Length L2 (Range) (mm) | Initial Spring Pressure (Range) (gf) | Allowable Current (A) | Resistance (mΩ) | Plunger Length (mm) | Receptacle Outermost Diameter (Ø) | Barrel, Receptacle Length (mm) | Initial Spring Pressure (gf) | 2/3 Stroke Spring Pressure (gf) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
160,562 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Contact Probe | 3.0 | [Cup] Cup D | 5~6.5 | 6.3 | 150.1~200 | - | [Copper Alloy] C1730B | 2.54 | Nickel Plating Base, Rhodium Plating | 8.1~12 | - | [Copper Alloy] Brass | 2 | 20.1~25 | 50.1~100 | 1.5 | 80 | 8.3 | - | 24.7 | 77 | 200 |
Loading...Tải…
Properties | Standard |
---|
Please check the type/dimensions/specifications of the part NP84HD-D in the Contact Probes and Receptacles-84 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần NP84HD-D trong chuỗi Contact Probes and Receptacles-84 Series.
Part Number |
---|
NP84-C |
NP84-D |
NP84-E |
NP84HD-E |
NP84HD-G |
NP84SF-A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Type | Min. Mounting Pitch (mm) | Plunger Tip Shape | Full Stroke (Range) (mm) | Full Stroke (mm) | 2/3 Stroke Spring Pressure (Range) (gf) | End Shape | Plunger Material | Plunger O.D. (Ø) | Plunger Surface Treatment | Plunger Length L1 (Range) (mm) | Receptacle Outermost Dia. D (Range) (Ø) | Barrel, Receptacle Material | Barrel, Receptacle O.D. (Ø) | Barrel, Receptacle Length L2 (Range) (mm) | Initial Spring Pressure (Range) (gf) | Allowable Current (A) | Resistance (mΩ) | Plunger Length (mm) | Receptacle Outermost Diameter (Ø) | Barrel, Receptacle Length (mm) | Initial Spring Pressure (gf) | 2/3 Stroke Spring Pressure (gf) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
160,562 VND | 1 Piece(s) | Available | Same day | 10 | Contact Probe | 3.0 | [Needle] Needle C | 5~6.5 | 6.3 | 100.1~150 | - | [Copper Alloy] C1730B | 1.3 | Nickel Plating Base, Rhodium Plating | 8.1~12 | - | [Copper Alloy] Brass | 2 | 20.1~25 | 30.1~50 | 1.5 | 80 | 8.3 | - | 24.7 | 45 | 126 | |
160,562 VND | 1 Piece(s) | Available | Same day | 10 | Contact Probe | 3.0 | [Cup] Cup D | 5~6.5 | 6.3 | 100.1~150 | - | [Copper Alloy] C1730B | 2.54 | Nickel Plating Base, Rhodium Plating | 8.1~12 | - | [Copper Alloy] Brass | 2 | 20.1~25 | 30.1~50 | 1.5 | 80 | 8.3 | - | 24.7 | 45 | 126 | |
160,562 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Contact Probe | 3.0 | [Needle] Needle E | 5~6.5 | 6.3 | 100.1~150 | - | [Copper Alloy] C1730B | 1.58 | Nickel Plating Base, Rhodium Plating | 8.1~12 | - | [Copper Alloy] Brass | 2 | 20.1~25 | 30.1~50 | 1.5 | 80 | 8.3 | - | 24.7 | 45 | 126 | |
160,562 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Contact Probe | 3.0 | [Needle] Needle E | 5~6.5 | 6.3 | 150.1~200 | - | [Copper Alloy] C1730B | 1.58 | Nickel Plating Base, Rhodium Plating | 8.1~12 | - | [Copper Alloy] Brass | 2 | 20.1~25 | 50.1~100 | 1.5 | 80 | 8.3 | - | 24.7 | 77 | 200 | |
160,562 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Contact Probe | 3.0 | [Flat] Flat G | 5~6.5 | 6.3 | 150.1~200 | - | [Copper Alloy] C1730B | 1.58 | Nickel Plating Base, Rhodium Plating | 8.1~12 | - | [Copper Alloy] Brass | 2 | 20.1~25 | 50.1~100 | 1.5 | 80 | 8.3 | - | 24.7 | 77 | 200 | |
160,562 VND | 1 Piece(s) | Available | Same day | 10 | Contact Probe | 3.0 | [Waffle] Waffle A | 5~6.5 | 6.3 | 30.1~50 | - | [Copper Alloy] C1730B | 2.54 | Nickel Plating Base, Rhodium Plating | 8.1~12 | - | [Copper Alloy] Brass | 2 | 20.1~25 | 0~10 | 1.5 | 80 | 8.3 | - | 24.7 | 10 | 50 |