(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Contact Probes and Receptacles-45 Series (Part Number)

Contact Probes and Receptacles-45 Series

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Contact Probes and Receptacles-45 Series
  • Contact Probes and Receptacles-45 Series
  • Contact Probes and Receptacles-45 Series
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      20,018VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

MiSUMi C-VALUE

We have more cost competitive item

"NP45 Series Contact Probes Min Pitch 1.7mm, Stroke 5.0mm"
Saving up to 82% vs "Contact Probes and Receptacles-45 Series"

"Full Stroke: 5.0mm | Number of Mounting Points Crowned Type: 4, 9, Waffle Type: 4, 9 | Cup Angle: 90°, Needle Angle: 90°"

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
NP45SF-H
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
End Shape Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

23,470 VND

1 Piece(s) Same day 10Contact Probe1.7[Straight Crown] Straight Crown H5~6.55.030.1~50-[Copper Alloy] C1730B0.68Nickel Plating Base, Rhodium Plating5.1~8-1.0220.1~250~101.5 ~ 360 ~ 807-24.61050

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Barrel, Receptacle Material Brass Properties Standard

Please check the type/dimensions/specifications of the part NP45SF-H in the Contact Probes and Receptacles-45 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần NP45SF-H trong chuỗi Contact Probes and Receptacles-45 Series.

Products like this...

Part Number
NP45-C
NP45-D
NP45-E
NP45SF-J
NP45SF-N
NR45-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
End Shape Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

50,254 VND

1 Piece(s)Available 6 Day(s) or more 10Contact Probe1.7[Needle] Needle C5~6.55.050.1~100-[Carbon Steel] SK40.68Nickel Plating Base, Rhodium Plating5.1~8-1.0220.1~2520.1~301.5 ~ 360 ~ 807-24.630100

50,254 VND

1 Piece(s)Available Same day 10Contact Probe1.7[Cup] Cup D5~6.55.050.1~100-[Copper Alloy] C1730B1.3Nickel Plating Base, Rhodium Plating5.1~8-1.0220.1~2520.1~301.5 ~ 360 ~ 807-24.630100

50,254 VND

1 Piece(s)Available 4 Day(s) or more 10Contact Probe1.7[Needle] Needle E5~6.55.050.1~100-[Copper Alloy] C1730B1.3Nickel Plating Base, Rhodium Plating5.1~8-1.0220.1~2520.1~301.5 ~ 360 ~ 807-24.630100

50,254 VND

1 Piece(s)Available 4 Day(s) or more 10Contact Probe1.7[Cup] Cup J5~6.55.030.1~50-[Copper Alloy] C1730B0.68Nickel Plating Base, Rhodium Plating5.1~8-1.0220.1~250~101.5 ~ 360 ~ 807-24.61050

50,254 VND

1 Piece(s)Available Same day 10Contact Probe1.7[Sphere Shape (SR)] Sphere (SR) N5~6.55.030.1~50-[Copper Alloy] C1730B0.68Nickel Plating Base, Rhodium Plating5.1~8-1.0220.1~250~101.5 ~ 360 ~ 807-24.61050

20,018 VND

1 Piece(s)Available Same day 10Receptacle-----[Cylinder] B Solder and Crimp Type--Nickel Plating Base, Gold Plating-1.01~1.51.3225.1~30----1.4229.2--

MISUMI Unit Example related to this product