(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Contact Probes and Receptacles-58 Series (Part Number)

Contact Probes and Receptacles-58 Series

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Contact Probes and Receptacles-58 Series
  • Contact Probes and Receptacles-58 Series
  • Contact Probes and Receptacles-58 Series
  • Contact Probes and Receptacles-58 Series
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      40,244VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

MiSUMi C-VALUE

We have more cost competitive item

"NP58 Series Contact Probes Min Pitch1.00mm, Stroke 2.0mm"
Saving up to 93% vs "Contact Probes and Receptacles-58 Series"

"Full Stroke: 2.0mm | Number of Mounting Points Crowned Type: 4 | Cup Angle: 90°, Needle Angle: 90°"



■Contact Probes
No.Parts[ M ]Material[ S ]Surface Treatment
(A)PlungerSK4Rhodium Plating on Nickel Undercoat
(B)BarrelBrassGold Plating on Nickel Undercoat
(C)SpringSWPGold Plating
[ ! ] Receptacles offer Probe retaining mechanism.
■Receptacles
[ M ]Material[ S ]Surface Treatment
BrassGold Plating on Nickel Undercoat

Specifications

Part Number-Tip Shape-Lead Wire Color-Lead Wire Length
NP26
NP38
NR26
NR20K
NRB26
NRB38
-
-

-

A
A

B





-
-




R
R




-
-




1000
400


Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
NP58-J
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

110,308 VND

1 Piece(s) Available 4 Day(s) or more 10Contact Probe1[Cup] Cup J1~2.6230.1~50[Carbon Steel] SK40.42Nickel Plating Base, Rhodium Plating0.1~3-0.5810.1~1520.1~3011002-14.02550

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Barrel, Receptacle Material Brass Properties Standard

Please check the type/dimensions/specifications of the part NP58-J in the Contact Probes and Receptacles-58 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần NP58-J trong chuỗi Contact Probes and Receptacles-58 Series.

Products like this...

Part Number
NP58-C
NP58-D
NP58-E
NP58-G
NP58-N
NR58
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

110,308 VND

1 Piece(s)Available 4 Day(s) or more 10Contact Probe1[Needle] Needle C1~2.6230.1~50[Carbon Steel] SK40.42Nickel Plating Base, Rhodium Plating0.1~3-0.5810.1~1520.1~3011002-14.02550

110,308 VND

1 Piece(s)Available 4 Day(s) or more 10Contact Probe1[Cup] Cup D1~2.6230.1~50[Carbon Steel] SK40.8Nickel Plating Base, Rhodium Plating3.1~5-0.5810.1~1520.1~3011004.5-14.02550

110,308 VND

1 Piece(s)Available 4 Day(s) or more 10Contact Probe1[Needle] Needle E1~2.6230.1~50[Carbon Steel] SK40.8Nickel Plating Base, Rhodium Plating3.1~5-0.5810.1~1520.1~3011004.5-14.02550

46,710 VND

1 Piece(s) Same day 10Contact Probe1[Flat] Flat G1~2.6230.1~50[Carbon Steel] SK40.8Nickel Plating Base, Rhodium Plating3.1~5-0.5810.1~1520.1~3011004.5-14.02550

110,308 VND

1 Piece(s)Available 4 Day(s) or more 10Contact Probe1[Sphere Shape (SR)] Sphere (SR) N1~2.6230.1~50[Carbon Steel] SK40.42Nickel Plating Base, Rhodium Plating0.1~3-0.5810.1~1520.1~3011002-14.02550

40,244 VND

1 Piece(s)Available Same day 10Receptacle-------Nickel Plating Base, Gold Plating-0.01~10.8015.1~20----0.9018.6--

MISUMI Unit Example related to this product