(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Contact Probes and Receptacles-38 Series (Part Number)

Contact Probes and Receptacles-38 Series

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Contact Probes and Receptacles-38 Series
  • Contact Probes and Receptacles-38 Series
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      53,589VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

"Full Stroke: 2.0mm | Number of Mounting Points Crowned Type: 4, 9 | Cup Angle: 90°, Needle Angle: 90°"



■Contact Probes
No.Parts[ M ]Material[ S ]Surface Treatment
(A)PlungerSK4Rhodium Plating on Nickel Undercoat
(B)BarrelPhosphor BronzeGold Plating on Nickel Undercoat
(C)SpringSWPGold Plating
■ Receptacles
[ M ]Material[ S ]Surface Treatment
BrassGold Plating on Nickel Undercoat

Specifications

Part Number-Tip Shape-Lead Wire Color-Lead Wire Length
NP26
NP38
NR26
NR20K
NRB26
NRB38
-
-

-

A
A

B





-
-




R
R




-
-




1000
400

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
NP38-G
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

167,235 VND

1 Piece(s) Available 4 Day(s) or more 10Contact Probe0.8[Flat] Flat G1~2.6230.1~50[Carbon Steel] SK40.4Nickel Plating Base, Rhodium Plating3.1~5-[Copper Alloy] Phosphor Bronze0.385~1010.1~2011804.5-101535

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Properties Standard

Please check the type/dimensions/specifications of the part NP38-G in the Contact Probes and Receptacles-38 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần NP38-G trong chuỗi Contact Probes and Receptacles-38 Series.

Products like this...

Part Number
NP38-C
NP38-D
NP38-E
NP38-H
NP38-J
NP38-N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

167,235 VND

1 Piece(s)Available 4 Day(s) or more 10Contact Probe0.8[Needle] Needle C1~2.6230.1~50[Carbon Steel] SK40.29Nickel Plating Base, Rhodium Plating0.1~3-[Copper Alloy] Phosphor Bronze0.385~1010.1~2011802-101535

167,235 VND

1 Piece(s)Available 4 Day(s) or more 10Contact Probe0.8[Cup] Cup D1~2.6230.1~50[Carbon Steel] SK40.4Nickel Plating Base, Rhodium Plating3.1~5-[Copper Alloy] Phosphor Bronze0.385~1010.1~2011804.5-101535

167,235 VND

1 Piece(s)Available 4 Day(s) or more 10Contact Probe0.8[Needle] Needle E1~2.6230.1~50[Carbon Steel] SK40.4Nickel Plating Base, Rhodium Plating3.1~5-[Copper Alloy] Phosphor Bronze0.385~1010.1~2011804.5-101535

167,235 VND

1 Piece(s)Available Same day 10Contact Probe0.8[Straight Crown] Straight Crown H1~2.6230.1~50[Carbon Steel] SK40.29Nickel Plating Base, Rhodium Plating0.1~3-[Copper Alloy] Phosphor Bronze0.385~1010.1~2011802-101535

167,235 VND

1 Piece(s)Available 4 Day(s) or more 10Contact Probe0.8[Cup] Cup J1~2.6230.1~50[Carbon Steel] SK40.29Nickel Plating Base, Rhodium Plating0.1~3-[Copper Alloy] Phosphor Bronze0.385~1010.1~2011802-101535

167,235 VND

1 Piece(s)Available Same day 10Contact Probe0.8[Sphere Shape (SR)] Sphere (SR) N1~2.6230.1~50[Carbon Steel] SK40.29Nickel Plating Base, Rhodium Plating0.1~3-[Copper Alloy] Phosphor Bronze0.385~1010.1~2011802-101535

MISUMI Unit Example related to this product