(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
MiSUMi C-VALUE | |
---|---|
We have more cost competitive item |
No. | Parts | [ M ]Material | [ S ]Surface Treatment |
(A) | Plunger | SK4 | Rhodium Plating on Nickel Undercoat |
(B) | Barrel | Phosphor Bronze | Gold Plating on Nickel Undercoat |
(C) | Spring | SWP | Gold Plating |
[ M ]Material | [ S ]Surface Treatment |
Brass | Gold Plating on Nickel Undercoat |
Part Number | - | Tip Shape | - | Lead Wire Color | - | Lead Wire Length |
NP26 NP38 NR26 NR20K NRB26 NRB38 | - - - | A A B | - - | R R | - - | 1000 400 |
Part Number |
---|
NR20K-N-B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Type | Min. Mounting Pitch (mm) | Plunger Tip Shape | Full Stroke (Range) (mm) | Full Stroke (mm) | 2/3 Stroke Spring Pressure (Range) (gf) | End Shape | Plunger Material | Plunger O.D. (Ø) | Plunger Surface Treatment | Plunger Length L1 (Range) (mm) | Receptacle Outermost Dia. D (Range) (Ø) | Barrel, Receptacle Material | Barrel, Receptacle O.D. (Ø) | Barrel, Receptacle Length L2 (Range) (mm) | Initial Spring Pressure (Range) (gf) | Allowable Current (A) | Resistance (mΩ) | Plunger Length (mm) | Receptacle Outermost Diameter (Ø) | Barrel, Receptacle Length (mm) | Initial Spring Pressure (gf) | 2/3 Stroke Spring Pressure (gf) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
43,581 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Receptacle | - | - | - | - | - | [Cylinder] NR20K-C | - | - | Nickel Plating Base, Gold Plating | - | 0.01~1 | [Copper Alloy] Brass | 0.65 | 15.1~20 | - | - | - | - | 0.65 | 19.6 | - | - |
Loading...Tải…
Properties | Standard |
---|
Please check the type/dimensions/specifications of the part NR20K-N-B in the Contact Probes and Receptacles-20 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần NR20K-N-B trong chuỗi Contact Probes and Receptacles-20 Series.
Part Number |
---|
NP20-A |
NP20-B |
NP20-C |
NP20-C40 |
NP20-D |
NP20-E |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Type | Min. Mounting Pitch (mm) | Plunger Tip Shape | Full Stroke (Range) (mm) | Full Stroke (mm) | 2/3 Stroke Spring Pressure (Range) (gf) | End Shape | Plunger Material | Plunger O.D. (Ø) | Plunger Surface Treatment | Plunger Length L1 (Range) (mm) | Receptacle Outermost Dia. D (Range) (Ø) | Barrel, Receptacle Material | Barrel, Receptacle O.D. (Ø) | Barrel, Receptacle Length L2 (Range) (mm) | Initial Spring Pressure (Range) (gf) | Allowable Current (A) | Resistance (mΩ) | Plunger Length (mm) | Receptacle Outermost Diameter (Ø) | Barrel, Receptacle Length (mm) | Initial Spring Pressure (gf) | 2/3 Stroke Spring Pressure (gf) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
67,110 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Contact Probe | 0.9 | [Straight Crown] Straight Crown A | 1~2.6 | 2 | 30.1~50 | - | [Carbon Steel] SK4 | 0.5 | Nickel Plating Base, Rhodium Plating | 3.1~5 | - | [Copper Alloy] Phosphor Bronze | 0.48 | 10.1~15 | 10.1~20 | 1 | 100 | 4 | - | 15.0 | 20 | 50 | ||
160,562 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Contact Probe | 0.9 | [Sphere Shape (SR)] Sphere (SR) B | 1~2.6 | 2 | 30.1~50 | - | [Carbon Steel] SK4 | 0.5 | Nickel Plating Base, Rhodium Plating | 3.1~5 | - | [Copper Alloy] Phosphor Bronze | 0.48 | 10.1~15 | 10.1~20 | 1 | 100 | 4 | - | 15.0 | 20 | 50 | |
160,562 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Contact Probe | 0.9 | [Needle] Needle C | 3~4.5 | 3.0 | 30.1~50 | - | [Copper Alloy] C1730B | 0.37 | Nickel Plating Base, Rhodium Plating | 0.1~3 | - | [Copper Alloy] Phosphor Bronze | 0.48 | 10.1~15 | 10.1~20 | 1 | 100 | 3 | - | 15.0 | 20 | 50 | |
69,170 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Contact Probe | 0.9 | [Needle] Needle C40 | 1~2.6 | 2 | 30.1~50 | - | [Carbon Steel] SK4 | 0.37 | Nickel Plating Base, Rhodium Plating | 3.1~5 | - | [Copper Alloy] Phosphor Bronze | 0.48 | 10.1~15 | 10.1~20 | 1 | 100 | 4 | - | 15.0 | 20 | 50 | ||
160,562 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Contact Probe | 0.9 | [Cup] Cup D | 1~2.6 | 2 | 30.1~50 | - | [Carbon Steel] SK4 | 0.5 | Nickel Plating Base, Rhodium Plating | 3.1~5 | - | [Copper Alloy] Phosphor Bronze | 0.48 | 10.1~15 | 10.1~20 | 1 | 100 | 4 | - | 15.0 | 20 | 50 | |
160,562 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Contact Probe | 0.9 | [Needle] Needle E | 1~2.6 | 2 | 30.1~50 | - | [Carbon Steel] SK4 | 0.5 | Nickel Plating Base, Rhodium Plating | 3.1~5 | - | [Copper Alloy] Phosphor Bronze | 0.48 | 10.1~15 | 10.1~20 | 1 | 100 | 4 | - | 15.0 | 20 | 50 |