(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Hot Air Generating Units-Air Circulation

Hot Air Generating Units-Air Circulation

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      85,701,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It has excellent thermal efficiency because the hot air emitted from the device can be sucked in again.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
MAHYC1010
MAHYC1210
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngHeater Capacity
(kw)
Operating Ambient Temperature Range
(°C)

85,701,000 VND

1 Piece(s) 8 Day(s) or more 1~200

91,006,300 VND

1 Piece(s) 8 Day(s) or more 1.2~230

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Air Circulation Power Supply Single-phase100V Power Supply Frequency Common for 50/60 Hz