(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Shock Absorbers/Preset Dampening (Part Number)

Shock Absorbers/Preset Dampening

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      581,778VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

MiSUMi C-VALUE

We have more cost competitive item

"Shock Absorbers, Two-Way Type"
Saving up to 73% vs "Shock Absorbers/Preset Dampening"

Fixed type shock absorber with a replacement guideline of 1 million cycles.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
MAKS3035M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSStroke
(mm)
Mounting Screw Nominal (M) Max. Absorbed Energy
(J)
Orifice Type Body Material Max. Collision Velocity
(m/s)
Overall Length
(mm)
Equivalent Mass
(kgf)
Max. Resisting Force Value
(N)
Piston Rod Return Force
(N)
Max. Operating Cycle
(cycle/min)
Max. Absorbed Energy (per Minute)
(J/min)
Cap Thread Size M

3,018,992 VND

1 Piece(s) 4 Day(s) or more 1035M30196Irregular Multi Orifice[Steel] STKM12C2171.53901470047.1301176No CapM30X1.5

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body, Related Components Main Body Structure Fixed Type Operating Environment Standard
Min. Collision Velocity(m/s) 0.3 Operating Temperature Range(°C) -5::70

Please check the type/dimensions/specifications of the part MAKS3035M in the Shock Absorbers/Preset Dampening series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MAKS3035M trong chuỗi Shock Absorbers/Preset Dampening.

Products like this...

Part Number
MAKC0404A
MAKC0404B
MAKC0604A
MAKC0604B
MAKC0604L
MAKC0805A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSStroke
(mm)
Mounting Screw Nominal (M) Max. Absorbed Energy
(J)
Orifice Type Body Material Max. Collision Velocity
(m/s)
Overall Length
(mm)
Equivalent Mass
(kgf)
Max. Resisting Force Value
(N)
Piston Rod Return Force
(N)
Max. Operating Cycle
(cycle/min)
Max. Absorbed Energy (per Minute)
(J/min)
Cap Thread Size M

1,289,296 VND

1 Piece(s)Available 6 Day(s) or more 104M40.1Tapered orificeSUS303132.612142.5454.5With CapM4X0.5

1,289,296 VND

1 Piece(s)Available 6 Day(s) or more 104M40.3Tapered orificeSUS303132.632142.54513.5With CapM4X0.5

1,100,582 VND

1 Piece(s)Available Same day 104M60.1Tapered orificeSUS30313313633454.5With CapM6X0.75

1,100,582 VND

1 Piece(s)Available 4 Day(s) or more 104M60.3Tapered orificeSUS303133236334513.5With CapM6X0.75

1,100,582 VND

1 Piece(s)Available 6 Day(s) or more 104M60.5Tapered orificeSUS303133336334522.5With CapM6X0.75

613,265 VND

1 Piece(s)Available 4 Day(s) or more 105M80.39Tapered orificeC360413734904.94517.6With CapM8X0.75

MISUMI Unit Example related to this product