(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Shock Absorbers/Preset Dampening (Part Number)

Shock Absorbers/Preset Dampening

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      581,778VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

MiSUMi C-VALUE

We have more cost competitive item

"Shock Absorbers, Two-Way Type"
Saving up to 73% vs "Shock Absorbers/Preset Dampening"

Fixed type shock absorber with a replacement guideline of 1 million cycles.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
MAKS1210L
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSStroke
(mm)
Mounting Screw Nominal (M) Max. Absorbed Energy
(J)
Orifice Type Body Material Max. Collision Velocity
(m/s)
Overall Length
(mm)
Equivalent Mass
(kgf)
Max. Resisting Force Value
(N)
Piston Rod Return Force
(N)
Max. Operating Cycle
(cycle/min)
Max. Absorbed Energy (per Minute)
(J/min)
Cap Thread Size M

864,744 VND

1 Piece(s) Available Same day 1010M126.86Tapered orifice[Steel] SUM1635019609.86098No CapM12X1.0

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body, Related Components Main Body Structure Fixed Type Operating Environment Standard
Min. Collision Velocity(m/s) 0.3 Operating Temperature Range(°C) -5::70

Please check the type/dimensions/specifications of the part MAKS1210L in the Shock Absorbers/Preset Dampening series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MAKS1210L trong chuỗi Shock Absorbers/Preset Dampening.

Products like this...

Part Number
MAKC0604B
MAKC0604L
MAKC0805A
MAKS1210M
MAKS1412H
MAKS1412L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSStroke
(mm)
Mounting Screw Nominal (M) Max. Absorbed Energy
(J)
Orifice Type Body Material Max. Collision Velocity
(m/s)
Overall Length
(mm)
Equivalent Mass
(kgf)
Max. Resisting Force Value
(N)
Piston Rod Return Force
(N)
Max. Operating Cycle
(cycle/min)
Max. Absorbed Energy (per Minute)
(J/min)
Cap Thread Size M

1,100,582 VND

1 Piece(s)Available 4 Day(s) or more 104M60.3Tapered orificeSUS303133236334513.5With CapM6X0.75

1,100,582 VND

1 Piece(s)Available 6 Day(s) or more 104M60.5Tapered orificeSUS303133336334522.5With CapM6X0.75

613,265 VND

1 Piece(s)Available 4 Day(s) or more 105M80.39Tapered orificeC360413734904.94517.6With CapM8X0.75

864,744 VND

1 Piece(s)Available 6 Day(s) or more 1010M126.86Irregular Multi Orifice[Steel] SUM2631419609.86098No CapM12X1.0

880,591 VND

1 Piece(s)Available Same day 1012M149.8Multi Orifice[Steel] SUM370821568.960176No CapM14X1.5

880,591 VND

1 Piece(s)Available 6 Day(s) or more 1012M149.8Tapered orifice[Steel] SUM1707521568.960176No CapM14X1.5

MISUMI Unit Example related to this product