(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Rectifiers for Electromagnet Holders

Rectifiers for Electromagnet Holders
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      9,671,970VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]Rectifies input from an AC power supply into direct current. Used as a power supply unit for electromagnetic holders.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
MGEC1
MGEC2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNo. (Output Voltage)

15,466,990 VND

1 Piece(s) 11 Day(s) or more 1(24V)

9,671,970 VND

1 Piece(s) 11 Day(s) or more 2(90V)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Application Rectifiers

Frequently asked question (FAQ)FAQ

Question:Question: What is the shape of the cable end?
Answer:Answer: There are two bare copper wires.
Question:Question: How long is the lead wire?
Answer:Answer: How long is the lead wire?