(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Taps for Tangless Inserts

Taps for Tangless Inserts

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Taps for Tangless Inserts
  • Taps for Tangless Inserts
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,973,876VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Compatible threaded insert M2 to 12, a set of 2 pcs., a plug tap and a bottoming tap.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
TLTK2.5
TLTK3
TLTK4
TLTK5
TLTK6
TLTK8
TLTK10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplicable Threaded Inserts M

2,274,983 VND

1 Piece(s) Available 4 Day(s) or more 102.5

1,973,876 VND

1 Piece(s) Available 6 Day(s) or more 103

1,973,876 VND

1 Piece(s) Available 6 Day(s) or more 104

1,973,876 VND

1 Piece(s) Available 6 Day(s) or more 105

1,973,876 VND

1 Piece(s) Available 4 Day(s) or more 106

2,274,983 VND

1 Piece(s) Available 4 Day(s) or more 108

2,408,854 VND

1 Piece(s) Available 4 Day(s) or more 1010

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Tool Sales Unit Low Quantity (Available beginning with 1 pc.)