(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Self-Tapping Inserts - Hand Tools for Self-Tapping Inserts

Self-Tapping Inserts - Hand Tools for Self-Tapping Inserts

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,669,716VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Compatible threaded inserts are M3, 4, 5, 6, 8, 10 and 12.




[ M ] Material: SUM22L

Specifications

Part Number-L
TLTS2.5
ENT3
ENTP5
TLTP10
-

5
6


Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
ENTP3
ENTP4
ENTP5
ENTP6
ENTP8
ENTP10
ENTP12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplicable Threaded Inserts M

2,669,716 VND

1 Piece(s) Available 4 Day(s) or more 103

2,669,716 VND

1 Piece(s) Available 4 Day(s) or more 104

2,669,716 VND

1 Piece(s) Available 6 Day(s) or more 105

3,278,602 VND

1 Piece(s) Available 4 Day(s) or more 106

3,278,602 VND

1 Piece(s) Available 4 Day(s) or more 108

3,338,865 VND

1 Piece(s) Available 4 Day(s) or more 1010

3,338,865 VND

1 Piece(s) Available 4 Day(s) or more 1012

Loading...Tải…

  1. 1

More Information


 

Basic InformationThông tin cơ bản

Type Tool Sales Unit Low Quantity (Available beginning with 1 pc.)