(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Indexing Plungers-Compact Type/Knobless (Part Number)

Indexing Plungers-Compact Type/Knobless

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Indexing Plungers-Compact Type/Knobless
  • Indexing Plungers-Compact Type/Knobless
  • Indexing Plungers-Compact Type/Knobless
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      349,275VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Suitable knob for each purpose can be mounted.



TypeMain BodyPinSpring(Lock Nut)
[ M ]Material[ S ]Surface Treatment[ M ]Material[ H ]Hardness[ S ]Surface Treatment[ M ]Material[ M ]Material[ S ]Surface Treatment
PXNANSUM22BlackeningS45C50~60HRC
(Carburized)
BlackeningSUS631J1--
PXNKNSS400Blackening
SXNANSUS303-SUS440C45HRC~---
SXNKNSUS303-

Specifications

Part Number
PXNAN12L

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
SXNAN10L
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSScrew Dia. M
(mm)
Tip Outer Dia. B
(Ø)
Stroke (S)
(mm)
Body Material Length L
(mm)
Pin Material All Stainless Pin Surface Treatment Main Body Surface Treatment Accessories

526,937 VND

1 Piece(s) Available 6 Day(s) or more 101058[Stainless Steel] SUS30335[Stainless Steel] SUS440CApplicableNot ProvidedNot ProvidedNot Provided

Loading...Tải…

  1. 1

使用例

旋钮柱塞 无旋钮型 标准型:相关图像
 

Basic InformationThông tin cơ bản

Type W/o Knob Mounting Method Screw-In Overall Length Standard
Tip Heat Treatment Hardening Knob Not Provided

Please check the type/dimensions/specifications of the part SXNAN10L in the Indexing Plungers-Compact Type/Knobless series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SXNAN10L trong chuỗi Indexing Plungers-Compact Type/Knobless.

Products like this...

Part Number
PXNAN12L
PXNAN16
PXNAN16L
SXNAN12
SXNAN12L
SXNAN16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSScrew Dia. M
(mm)
Tip Outer Dia. B
(Ø)
Stroke (S)
(mm)
Body Material Length L
(mm)
Pin Material All Stainless Pin Surface Treatment Main Body Surface Treatment Accessories

412,458 VND

1 Piece(s)Available 6 Day(s) or more 1012610[Steel] SUM2244S45CNot CompliantBlack OxideBlack OxideNot Provided

439,565 VND

1 Piece(s)Available 6 Day(s) or more 101687[Steel] SUM2249S45CNot CompliantBlack OxideBlack OxideNot Provided

487,735 VND

1 Piece(s)Available 6 Day(s) or more 1016812[Steel] SUM2254S45CNot CompliantBlack OxideBlack OxideNot Provided

511,714 VND

1 Piece(s)Available 6 Day(s) or more 101266[Stainless Steel] SUS30339[Stainless Steel] SUS440CApplicableNot ProvidedNot ProvidedNot Provided

565,930 VND

1 Piece(s)Available 6 Day(s) or more 1012610[Stainless Steel] SUS30344[Stainless Steel] SUS440CApplicableNot ProvidedNot ProvidedNot Provided

692,503 VND

1 Piece(s)Available 6 Day(s) or more 101687[Stainless Steel] SUS30349[Stainless Steel] SUS440CApplicableNot ProvidedNot ProvidedNot Provided