(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Indexing Plungers-Knobless Type (Part Number)

Indexing Plungers-Knobless Type

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Indexing Plungers-Knobless Type
  • Indexing Plungers-Knobless Type
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      364,289VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]You can use it by attaching a knob according to usage environment.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
SXNK16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSScrew Dia. M
(mm)
Tip Outer Dia. B
(Ø)
Stroke (S)
(mm)
Body Material Length L
(mm)
Pin Material All Stainless Pin Surface Treatment Tip Heat Treatment Main Body Surface Treatment Accessories

815,949 VND

1 Piece(s) Available 4 Day(s) or more 101688[Stainless Steel] SUS30354[Stainless Steel] SUS303ApplicableNickel PlatingNot ProvidedNot ProvidedLock Nut

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type W/o Knob Mounting Method Screw-In Overall Length Standard
Knob Not Provided

Please check the type/dimensions/specifications of the part SXNK16 in the Indexing Plungers-Knobless Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SXNK16 trong chuỗi Indexing Plungers-Knobless Type.

Products like this...

Part Number
PXNK10
PXNK12
PXNK16
SXNA10
SXNA12
SXNA16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSScrew Dia. M
(mm)
Tip Outer Dia. B
(Ø)
Stroke (S)
(mm)
Body Material Length L
(mm)
Pin Material All Stainless Pin Surface Treatment Tip Heat Treatment Main Body Surface Treatment Accessories

364,289 VND

1 Piece(s)Available 4 Day(s) or more 101055[Steel] SUM2233S45CNot CompliantBlack OxideHardeningBlack OxideLock Nut

394,525 VND

1 Piece(s)Available 4 Day(s) or more 101266[Steel] SUM2242S45CNot CompliantBlack OxideHardeningBlack OxideLock Nut

490,862 VND

1 Piece(s)Available 4 Day(s) or more 101688[Steel] SUM2254S45CNot CompliantBlack OxideHardeningBlack OxideLock Nut

472,721 VND

1 Piece(s)Available 4 Day(s) or more 101055[Stainless Steel] SUS30333[Stainless Steel] SUS303ApplicableNickel PlatingNot ProvidedNot Provided-

511,714 VND

1 Piece(s)Available 4 Day(s) or more 101266[Stainless Steel] SUS30342[Stainless Steel] SUS303ApplicableNickel PlatingNot ProvidedNot Provided-

692,503 VND

1 Piece(s)Available 4 Day(s) or more 101688[Stainless Steel] SUS30354[Stainless Steel] SUS303ApplicableNickel PlatingNot ProvidedNot Provided-