(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
LUBRICATING ANTI-SEIZURE AGENT FOR HEATERS

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...Tải…

Details

Specifications of M-HLB

  • Capacity
    160g
  • Usable temperature(℃)
    -10〜800℃
Part Number
M-HLB
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

1,841,768 VND

1 Piece(s) 9 Day(s) or more

Basic Specifications

  • Capacity
    160g
  • Usable temperature(℃)
    -10〜800℃

Product Description

■ Features

・ A lubricant seizure inhibitor with excellent heat conduction.

・ Acts as a lubricant when installing the heater and as a seizure inhibitor after it has solidified.

・ Applying during heater mounting helps reduce the work costs of replacement.・ Since it does not contain organic components such as resin, there is no adhesion due to heat or aging.

・ One of the composition, boron nitride forms a film on the heater and the mold surface, preventing direct contact between them, allowing the heater to be removed easily from the mold without causing adhesion.

Specifications of M-HLB

  • Capacity
    160g
  • Usable temperature(℃)
    -10〜800℃
Part Number
M-HLB
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

1,841,768 VND

1 Piece(s) 9 Day(s) or more

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Drawing