(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Buffer Support

Buffer Support
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,364,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
MGSR-14-21-8
MGSR-20-26-12
MGSRT-M14-21-8
MGSRT-M20-26-12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngStroke ST
(mm)
No. (Nominal)

1,364,000 VND

1 Piece(s) 10 Day(s) -12

1,428,000 VND

1 Piece(s) 10 Day(s) -12 ~ 20

1,428,000 VND

1 Piece(s) 10 Day(s) M10-

1,531,000 VND

1 Piece(s) 10 Day(s) M10-

Loading...Tải…

  1. 1

Specification

Product codeBSACDEFHWeight(g)
MGSR142181512.54036.7597.7536
20261220155045.5121.573
 
Product codeBSACDEFHIJWeight(g)
MGSRTM142181512.54036.7597.75292.743
M20261220155045.5121.5393.991
 
MaterialSurface treatment
AluminumAnodizing

Basic InformationThông tin cơ bản

Suction Cup Mounting Diameter D1(mm) 21 Stroke(mm) 圆柱型