(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
ONE-TOUCH HOSE CONNECTOR

ONE-TOUCH HOSE CONNECTOR

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      241,844VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Features】
It is possible to pipe quickly without using connectors and tools that can be attached and detached with one-touch hose
・Made of metal, it has high durability and long life.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
M-STV4
M-STV6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

241,844 VND

1 Piece(s) 4 Day(s) or more

324,823 VND

1 Piece(s) 4 Day(s) or more

Loading...Tải…

  1. 1