(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
BULKHEAD JOINT

BULKHEAD JOINT

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      469,858VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Use】
・We use to pinch plate and attach vacuum pad directly
【Features】
・Because one side becomes one-touch hose connector, it is easy to connect with hose and apparatus as well as fixation to plate.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
M-SVS1-4
M-SVS1-6
M-SVS1-8
M-SVS2-6
M-SVS2-8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

469,858 VND

1 Piece(s) 4 Day(s) or more

496,099 VND

1 Piece(s) 4 Day(s) or more

545,390 VND

1 Piece(s) 4 Day(s) or more

520,567 VND

1 Piece(s) 4 Day(s) or more

545,390 VND

1 Piece(s) 4 Day(s) or more

Loading...Tải…

  1. 1