(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Slotted Angle Bracket (with T-Nuts)

Slotted Angle Bracket (with T-Nuts)

You can add up to 6 items to the comparison list.

Loading...Tải…

Details

Catalog

  • Order Qty :
  • From :
    1,186,000 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MSMBD-10-20
MSMBD-12-20
MSMBD-14-30
MSMBD-20-40
MSMBD-30-50
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

1,240,000 VND

1 Piece(s) 10 Day(s)

1,186,000 VND

1 Piece(s) 10 Day(s)

1,250,000 VND

1 Piece(s) 10 Day(s)

1,271,000 VND

1 Piece(s) 10 Day(s)

1,337,000 VND

1 Piece(s) 10 Day(s)

Basic Specifications

Part Number
MSMBD-10-20
MSMBD-12-20
MSMBD-14-30
MSMBD-20-40
MSMBD-30-50
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

1,240,000 VND

1 Piece(s) 10 Day(s)

1,186,000 VND

1 Piece(s) 10 Day(s)

1,250,000 VND

1 Piece(s) 10 Day(s)

1,271,000 VND

1 Piece(s) 10 Day(s)

1,337,000 VND

1 Piece(s) 10 Day(s)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Drawing

This product is used together with the profile grip and its components. Note that It may not be compatible to assemble with other products.
When tightening, the gap is controlled to be less than 1mm.
The surface is anodized, and the color of the actual product may vary from the product picture.
MaterialSurface treatment
Aluminum productAnodizing

Specifications

Specification
Product codeD1FABCDD2GHIJMPWeight(g)Type of T-Nuts
MSMBD102064.516164.19152314830MPTN4-8
122064.516164.29152314830MPTN4-8
14308525205.15.111213117151550MPTN5-15
204010725255.15.113263922151590MPTN5-15
3050135.536165.25.1163249282222185MPTN5-22