(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Blades for Slide Type Air Nippers (MNT03AJ)

Blades for Slide Type Air Nippers (MNT03AJ)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,738,768VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Application]
・Blade for sliding air nippers.
・Mounting on a flexible chuck plate.
・Installation to the gate cut robot.
For various gate cuts of resin molding such as gate cut tables and standby jigs.







 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
MNT03AJ
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplicable base Tip type Tip shape Cutting capacity (soft resin) φ
(mm)
Cutting capacity (hard resin) φ
(mm)
Applicable nominal No.

1,738,768 VND

1 Piece(s) 9 Day(s) or more For vertical slideFor both forward and reverse bladesStraight1.5103/03R

Loading...Tải…

  1. 1

Specification Table



* Note that there are a regular blade and a reverse blade.
Horizontal type cannot be used for both regular blade and reverse blade.
























































Basic InformationThông tin cơ bản

Component part Sliding type Blade type For sliding type

Please check the type/dimensions/specifications of the part MNT03AJ in the Blades for Slide Type Air Nippers series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MNT03AJ trong chuỗi Blades for Slide Type Air Nippers.

Products like this...

Part Number
MNT03AJT
MNT03AJY
MNT05AD
MNT05AE
MNT05AJ
MNT05AJB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngApplicable base Tip type Tip shape Cutting capacity (soft resin) φ
(mm)
Cutting capacity (hard resin) φ
(mm)
Applicable nominal No.

1,914,493 VND

1 Piece(s) 4 Day(s) or more For vertical slideFor both forward and reverse bladesStraight thin blade1.5103/03R

3,108,333 VND

1 Piece(s) 9 Day(s) or more For vertical slideFor both forward and reverse bladesStraight narrow blade1.5103/03R

5,780,072 VND

1 Piece(s) 4 Day(s) or more For vertical slideFor both forward and reverse bladesLifts blade2.51.205/05R

3,629,891 VND

1 Piece(s) 9 Day(s) or more For vertical slideFor both forward and reverse bladesNipping blade2.51.305

1,870,652 VND

1 Piece(s) 4 Day(s) or more For vertical slideFor both forward and reverse bladesStraight2.51.505/05R

3,203,985 VND

1 Piece(s) 4 Day(s) or more For vertical slideFor both forward and reverse bladesStraight, with carbide tip2.51.505/05R