(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Parting Lock Sets - Mold Opening・Mold Closing Controll Type-

Parting Lock Sets - Mold Opening・Mold Closing Controll Type-

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,945,250VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Parting lock set for mold opening/closing control type. Since the lock bar is long, it can also be used to extend the stripper plate.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
PLMZ
PLSZ
PRKZ
PRKZM
PRLZ
PRLZM
PRSZ
PRSZM
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSLoad capacity Parts Appl.

21,098,000 VND

1 Piece(s) Available Same day 101.8t(20KN) or lowerSetFor PLMZ

12,151,171 VND

1 Piece(s) Available Same day 101t(10KN) or lowerSetFor PLSZ

3,157,000 VND

1 Piece(s) Available 4 Day(s) or more 10-Lock barFor PLSZ

4,042,500 VND

1 Piece(s) Available 4 Day(s) or more 10-Lock barFor PLMZ

3,003,000 VND

1 Piece(s) Available 4 Day(s) or more 10-Release barFor PLSZ

3,811,500 VND

1 Piece(s) Available 4 Day(s) or more 10-Release barFor PLMZ

2,945,250 VND

1 Piece(s) Available 4 Day(s) or more 10-Slide lockFor PLSZ

3,734,500 VND

1 Piece(s) Available 4 Day(s) or more 10-Slide lockFor PLMZ

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Size Standard