(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Ball Plungers -Cap Type-

Ball Plungers -Cap Type-

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Sale
  • Until 31/03/2025
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      142,031VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is a cap type ball plunger. Packed products (10 pieces) are also available.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
BPCT4
BPCT5SALE
BPCT6
BPCT8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSM (Screw diameter)
(mm)

142,031 VND

1 Piece(s) Available 6 Day(s) or more 104

145,179 VND

72,590 VND

1 Piece(s) Available Same day 105

154,621 VND

1 Piece(s) Available Same day 106

170,359 VND

1 Piece(s) Available Same day 108

Loading...Tải…

  1. 1