(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Maximum load (N) | Outer diameter (D) (mm) | L Dimension (L) (mm) |
---|---|---|---|---|---|---|---|
13,458 VND | 1 Piece(s) | Available | Same day | 58.8 | 6 | 20 | |
15,107 VND 8,460 VND | 1 Piece(s) | Available | Same day | 98.1 | 10 | 25 | |
18,840 VND | 1 Piece(s) | Available | Same day | 98.1 | 10 | 55 | |
18,306 VND | 1 Piece(s) | Available | Same day | 137.3 | 12 | 40 | |
20,989 VND 11,754 VND | 1 Piece(s) | Available | Same day | 137.3 | 12 | 60 | |
25,776 VND | 1 Piece(s) | Available | 9 Day(s) | 255 | 18 | 50 | |
24,934 VND | 1 Piece(s) | Available | 9 Day(s) | 313.8 | 20 | 25 | |
26,792 VND | 1 Piece(s) | Available | 9 Day(s) | 313.8 | 20 | 30 | |
27,926 VND | 1 Piece(s) | Available | Same day | 313.8 | 20 | 35 | |
29,101 VND | 1 Piece(s) | Available | Same day | 313.8 | 20 | 40 | |
31,137 VND | 1 Piece(s) | Available | 9 Day(s) | 313.8 | 20 | 45 | |
32,222 VND | 1 Piece(s) | Available | Same day | 313.8 | 20 | 50 | |
34,398 VND | 1 Piece(s) | Available | Same day | 313.8 | 20 | 60 | |
37,829 VND | 1 Piece(s) | Available | Same day | 313.8 | 20 | 70 | |
40,332 VND | 1 Piece(s) | Available | Same day | 313.8 | 20 | 80 | |
45,568 VND | 1 Piece(s) | Available | Same day | 313.8 | 20 | 90 | |
47,781 VND | 1 Piece(s) | Available | 9 Day(s) | 313.8 | 20 | 100 | |
54,995 VND | 1 Piece(s) | Available | 9 Day(s) | 313.8 | 20 | 125 | |
60,497 VND | 1 Piece(s) | Available | 9 Day(s) | 313.8 | 20 | 150 | |
31,348 VND | 1 Piece(s) | Available | Same day | 490.3 | 25 | 30 | |
35,858 VND | 1 Piece(s) | Available | Same day | 490.3 | 25 | 40 | |
40,390 VND | 1 Piece(s) | Available | Same day | 490.3 | 25 | 50 | |
42,591 VND | 1 Piece(s) | Available | Same day | 490.3 | 25 | 60 | |
47,252 VND 26,461 VND | 1 Piece(s) | Available | Same day | 490.3 | 25 | 70 | |
52,640 VND | 1 Piece(s) | Available | Same day | 490.3 | 25 | 80 | |
57,894 VND | 1 Piece(s) | Available | 9 Day(s) | 490.3 | 25 | 90 | |
61,418 VND | 1 Piece(s) | Available | Same day | 490.3 | 25 | 100 | |
71,598 VND | 1 Piece(s) | Available | 9 Day(s) | 490.3 | 25 | 125 | |
80,327 VND | 1 Piece(s) | Available | 9 Day(s) | 490.3 | 25 | 150 | |
33,217 VND | 1 Piece(s) | Available | Same day | 706.1 | 30 | 40 | |
48,066 VND | 1 Piece(s) | Available | Same day | 706.1 | 30 | 50 | |
57,108 VND | 1 Piece(s) | Available | Same day | 706.1 | 30 | 60 | |
60,608 VND | 1 Piece(s) | Available | Same day | 706.1 | 30 | 70 | |
66,124 VND | 1 Piece(s) | Available | Same day | 706.1 | 30 | 80 | |
72,996 VND | 1 Piece(s) | Available | Same day | 706.1 | 30 | 90 | |
71,994 VND | 1 Piece(s) | Available | Same day | 706.1 | 30 | 125 | |
104,663 VND | 1 Piece(s) | Available | 9 Day(s) | 706.1 | 30 | 150 | |
117,518 VND | 1 Piece(s) | Available | 9 Day(s) | 706.1 | 30 | 175 | |
51,770 VND | 1 Piece(s) | Available | 10 Day(s) | 813.9 | 35 | 40 | |
58,635 VND | 1 Piece(s) | Available | 10 Day(s) | 813.9 | 35 | 50 | |
66,513 VND | 1 Piece(s) | Available | 10 Day(s) | 813.9 | 35 | 60 | |
74,665 VND | 1 Piece(s) | Available | 10 Day(s) | 813.9 | 35 | 70 | |
81,577 VND | 1 Piece(s) | Available | 10 Day(s) | 813.9 | 35 | 80 | |
89,869 VND | 1 Piece(s) | Available | 10 Day(s) | 813.9 | 35 | 90 | |
96,729 VND | 1 Piece(s) | Available | 10 Day(s) | 813.9 | 35 | 100 | |
115,223 VND | 1 Piece(s) | Available | 10 Day(s) | 813.9 | 35 | 125 | |
132,311 VND | 1 Piece(s) | Available | 10 Day(s) | 813.9 | 35 | 150 | |
151,727 VND | 1 Piece(s) | Available | 10 Day(s) | 813.9 | 35 | 175 | |
168,811 VND | 1 Piece(s) | Available | 10 Day(s) | 813.9 | 35 | 200 | |
50,824 VND | 1 Piece(s) | Available | Same day | 1255.2 | 40 | 40 | |
70,022 VND | 1 Piece(s) | Available | 9 Day(s) | 1255.2 | 40 | 50 | |
80,910 VND | 1 Piece(s) | Available | 9 Day(s) | 1255.2 | 40 | 55 | |
78,888 VND 44,177 VND | 1 Piece(s) | Available | Same day | 1255.2 | 40 | 60 | |
87,765 VND | 1 Piece(s) | Available | 9 Day(s) | 1255.2 | 40 | 70 | |
97,920 VND | 1 Piece(s) | Available | Same day | 1255.2 | 40 | 80 | |
106,852 VND | 1 Piece(s) | Available | Same day | 1255.2 | 40 | 90 | |
115,720 VND | 1 Piece(s) | Available | 7 Day(s) | 1255.2 | 40 | 100 | |
140,364 VND | 1 Piece(s) | Available | Same day | 1255.2 | 40 | 125 | |
128,588 VND | 1 Piece(s) | Available | Same day | 1255.2 | 40 | 150 | |
181,127 VND | 1 Piece(s) | Available | Same day | 1255.2 | 40 | 175 |
Loading...Tải…
Allowable deflection ratio(%) | 50 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy