(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Plates for Gas Springs with Linked System -Vertical setting type / Round upper groove-

Plates for Gas Springs with Linked System -Vertical setting type / Round upper groove-
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      406,816VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a type of mounting plate that is fixed in the upper groove of the gas spring body.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
FC19
FC25
FC32
FC38
FC45
FC50
FC63
FC75
FC95
FC120
FC150
FC195
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSOuter diameter (D)
(mm)
Plate Type

406,816 VND

1 Piece(s) Available 4 Day(s) or more 1019FC19/25

431,012 VND

1 Piece(s) Available 4 Day(s) or more 1025FC19/25

508,520 VND

1 Piece(s) Available 4 Day(s) or more 1032FC32 or more

537,437 VND

1 Piece(s) Available 4 Day(s) or more 1038FC32 or more

653,699 VND

1 Piece(s) Available 4 Day(s) or more 1045FC32 or more

726,288 VND

1 Piece(s) Available 4 Day(s) or more 1050FC32 or more

765,042 VND

1 Piece(s) Available 4 Day(s) or more 1063FC32 or more

823,271 VND

1 Piece(s) Available 4 Day(s) or more 1075FC32 or more

1,467,134 VND

1 Piece(s) Available 4 Day(s) or more 1095FC32 or more

1,748,050 VND

1 Piece(s) Available 4 Day(s) or more 10120FC32 or more

2,295,324 VND

1 Piece(s) Available 22 Day(s) or more 10150FC32 or more

4,178,913 VND

1 Piece(s) Available 22 Day(s) or more 10195FC32 or more

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Set/single item Only plates